Heavy Duty Welded Steel Fixed Castor, BS-GST Series

Heavy Duty Welded Steel Fixed Castor, BS-GST Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre, BS-GST Series

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-GST 127K
BS-GST 127K-FS
BS-GST 150K
BS-GST 150K-FS
BS-GST 160K
BS-GST 160K-FS
BS-GST 200K
BS-GST 200K-FS
BS-GST 202K
BS-GST 202K-FS
BS-GST 250K
BS-GST 250K-FS
BS-GST 252K
BS-GST 252K-FS
BS-GST 302K
BS-GST 304K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

195.28 €

1 7 Days 245320.01 to 485.0014011020050170421112550450

259.98 €

1 23 Days 255320.01 to 485.0014011020080170469012550450

204.60 €

1 7 Days 255485.01 to 750.0014011020080200442715050570

273.40 €

1 23 Days 305485.01 to 750.0014011025060200512715050570

238.19 €

1 7 Days 305485.01 to 750.0014011025060205479016050600

306.99 €

1 23 Days 305485.01 to 750.0014011025080205500016050600

241.80 €

1 7 Days 305750.01 or More14011025080245610020050800

315.82 €

1 23 Days 355750.01 or More14011030080245687220050800

426.08 €

1 7 Days 370Up to 35.0017514030010025510590200801200

518.66 €

1 23 Days 170Up to 35.001751401255025512042200801200

463.70 €

1 7 Days 170Up to 35.001751401255030511315250601200

567.68 €

1 23 Days 200Up to 35.001751401505030513585250601200

478.67 €

1 7 Days 200Up to 35.001751401505030512820250801400

590.79 €

1 23 Days 205Up to 35.001751401605030514600250801400

670.58 €

1 7 Days 205Up to 35.001751401605035516500300801800

1,344.65 €

1 23 Days 245Up to 35.0020016020050370239403001002250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support