Heavy Duty Welded Steel Fixed Castor, BS-P Series

Heavy Duty Welded Steel Fixed Castor, BS-P Series
Heavy Duty Welded Steel Fixed Castor, Wheel, with Pneumatic Tyre, with Pressed Steel Rim

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: P series

  • tyre: pneumatic tyre with ribbed profile, hardness 60 Shore A, colour black, 4-ply rating
  • rim: pressed steel, with welded tubular steel hub
  • lacquered, colour silver
  • swivel castors with brakes lose brake force if the tyre pressure is too low

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +50 °C
  • the wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. Their width and diameter may change when they are in use.
  • speeds up to 16 km/h possible for wheels with ball bearing and reduced load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-P 410K
BS-P 420K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

435.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type623320.01 to 485.005361654709948400100350

460.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type675485.01 to 750.0050013047810520415115525

Loading...

  1. 1

Basic information

Wheel Material Steel Plate Length L(mm) 200 Plate Width W(mm) 160
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore A Tread color black Wheel body color silver
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 50 Minimum temperature resistance(°C) -20

Tech Support