Heavy Duty Welded Steel Fixed Castor, BS-SPK Series

Heavy Duty Welded Steel Fixed Castor, BS-SPK Series
Heavy Duty Welded Steel Fixed Castor, Cast Iron Flanged Wheel

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: SPK series

  • rugged grey cast iron, hardness 180–220 HB, with grease nipple from wheel Ø 125 mm, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +120 °C
  • to be lubricated according to the application temperature
  • the load capacities provided in the table refer to the allocation of flanged wheels to rail profiles in accordance with DIN 536 specified below (crane rail standard):
    SPK 50G–SPK 200K, SPK 250G, SPK 250K: A45
    SPK 201K, SPK 251K: A55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-SPK 100K
BS-SPK 125K
BS-SPK 150K
BS-SPK 200K
BS-SPK 201K
BS-SPK 250K
BS-SPK 251K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

130.74 €

1 5 Days 157750.01 or More14011010046157420010046800

151.23 €

1 5 Days 170750.01 or More14011012546170490012546900

161.05 €

1 5 Days 200Up to 35.00140110150462005689150461000

238.65 €

1 5 Days 245Up to 35.00140110200532459628200531500

551.75 €

1 5 Days 245Up to 35.001751402008024518900200803000

420.68 €

1 7 Days 305Up to 35.001751402506530518050250652500

659.93 €

1 7 Days 305Up to 35.002001602508030526200250803500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 180–220 HB
Tread color silver Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking no
Maximum temperature resistance(°C) 120 Minimum temperature resistance(°C) -20

Tech Support