Wheel: SPKGSPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-SPKGSPO 150K
Part Number
|
---|
BS-SPKGSPO 150K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.24 € | 1 | 7 Days | 200 | 750.01 or More | 140 | 110 | 150 | 60 | 200 | 3060 | 150 | 46 | 900 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: high-quality cast nylon | Material | Synthetic | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore D |
Tread color | natural beige | Wheel body color | natural beige | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BS-SPKGSPO Series, part number BS-SPKGSPO 150K.
You can find the detail information about specifications and dimensions on part number BS-SPKGSPO 150K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-SPKGSPO 100K |
BS-SPKGSPO 125K |
BS-SPKGSPO 200K |
BS-SPKGSPO 201K |
BS-SPKGSPO 250K |
BS-SPKGSPO 251K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
214.83 € | 1 | 23 Days | 157 | 485.01 to 750.00 | 140 | 110 | 100 | 50 | 157 | 2400 | 100 | 46 | 600 | ||
234.90 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 140 | 110 | 125 | 50 | 170 | 2650 | 125 | 46 | 750 | ||
444.60 € | 1 | 23 Days | 245 | Up to 35.00 | 140 | 110 | 200 | 60 | 245 | 4532 | 200 | 53 | 1300 | ||
780.08 € | 1 | 23 Days | 305 | Up to 35.00 | 175 | 140 | 250 | 75 | 245 | 8360 | 200 | 80 | 2500 | ||
925.45 € | 1 | 23 Days | 380 | Up to 35.00 | 175 | 140 | 300 | 90 | 305 | 8534 | 250 | 65 | 2100 | ||
1,176.12 € | 1 | 23 Days | 480 | Up to 35.00 | 200 | 160 | 400 | 90 | 305 | 11600 | 250 | 80 | 3000 |