Heavy Duty Welded Steel Fixed Castor, BS-SPO Series

Heavy Duty Welded Steel Fixed Castor, BS-SPO Series
Heavy Duty Welded Steel Fixed Castor, Nylon Heavy Duty Wheel, BS-SPO Series

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-SPO 127G
BS-SPO 127G-FA
BS-SPO 127G-FA-FS
BS-SPO 127G-FS
BS-SPO 127K
BS-SPO 127K-FA
BS-SPO 127K-FA-FS
BS-SPO 127K-FS
BS-SPO 150G
BS-SPO 150G-FA
BS-SPO 150G-FA-FS
BS-SPO 150G-FS
BS-SPO 150K
BS-SPO 150K-FA
BS-SPO 150K-FA-FS
BS-SPO 150K-FS
BS-SPO 160G
BS-SPO 160G-FA
BS-SPO 160G-FA-FS
BS-SPO 160G-FS
BS-SPO 160K
BS-SPO 160K-FA
BS-SPO 160K-FA-FS
BS-SPO 160K-FS
BS-SPO 200G
BS-SPO 200G-FA
BS-SPO 200G-FA-FS
BS-SPO 200G-FS
BS-SPO 200K
BS-SPO 200K-FA
BS-SPO 200K-FA-FS
BS-SPO 200K-FS
BS-SPO 250G
BS-SPO 250G-FS
BS-SPO 250K
BS-SPO 250K-FS
BS-SPO 251G
BS-SPO 251G-FS
BS-SPO 251K
BS-SPO 251K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

121.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.0014011012550plain bore170231812550-25750

131.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050plain bore170234612550-25750

195.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050plain bore170302312550-25750

186.14 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050plain bore170288812550-25750

138.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050Ball bearing170251412550-20750

147.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050Ball bearing170268012550-20750

212.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050Ball bearing170308012550-20750

203.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200485.01 to 750.0014011015050Ball bearing170301012550-20750

129.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200750.01 or More14011015050plain bore200254415050-25800

141.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050plain bore200265015050-25800

209.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050plain bore200342415050-25800

198.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050plain bore200324415050-25800

147.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050Ball bearing200285115050-20800

158.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050Ball bearing200296015050-20800

227.09 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050Ball bearing200373115050-20800

216.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050Ball bearing200355115050-20800

145.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More14011016050plain bore205268516050-25850

156.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050plain bore205282516050-25850

225.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050plain bore205344516050-25850

213.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050plain bore205334316050-25850

175.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050Ball bearing205295516050-20850

187.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050Ball bearing205304216050-20850

256.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050Ball bearing205371416050-20850

244.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More14011020050Ball bearing205361216050-20850

203.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245Up to 35.0014011020050plain bore245328620050-251500

216.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025065plain bore245354420050-251500

290.81 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025065plain bore245438420050-251500

277.69 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025065plain bore245423220050-251500

231.22 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025065Ball bearing245380920050-201500

244.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025050Ball bearing245417020050-251500

318.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025050Ball bearing245490720050-251500

305.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0014011025050Ball bearing245483020050-201500

375.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type305Up to 35.0017514025050plain bore305642925065-252000

479.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type145Up to 35.0017514010040plain bore305869925065-252000

408.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type145Up to 35.0017514010040Ball bearing305710025065-202000

512.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170Up to 35.0017514012555Ball bearing305874025065-202000

308.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170Up to 35.0017514012555plain bore305580425050-251500

412.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205Up to 35.0017514015055plain bore305807425050-251500

327.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205Up to 35.0017514015055Ball bearing305615625050-201500

431.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type280Up to 35.0017514020080Ball bearing305792025050-201500

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support