Heavy Duty Welded Steel Fixed Castor, BS-SVS Series (BS-SVS 127K)

Heavy Duty Welded Steel Fixed Castor, BS-SVS Series BS-SVS 127K

Product Details:

Manufacturer part number: BS-SVS 127K

Brand: BLICKLE

Price: 248.33

Delivery time: 5 Days


Technical Data:

Mounting Height H: 255 mm

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 200 mm

Wheel Width B: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS-SVS 127K

Part Number
BS-SVS 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

248.33 €

1 5 Days 255140110200551706330125551750

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) Up to 35.00 Wheel Material Steel
Bearing type Ball bearing Material (details) Tread material: Metal, Wheel body material: heat-treatable steel Material Metal
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 190–230 HB Tread color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 120 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BS-SVS Series, part number BS-SVS 127K.
You can find the detail information about specifications and dimensions on part number BS-SVS 127K.

Variation of this product

Part Number
BS-SVS 100K
BS-SVS 100K-FS
BS-SVS 127K-FS
BS-SVS 150K-35
BS-SVS 150K-35-FS
BS-SVS 200K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

194.55 €

1 5 Days 280140110200801453821100401700

256.82 €

1 23 Days 255140110200551454000100401700

313.05 €

1 23 Days 380140110250651706780125551750

499.89 €

1 5 Days 4301751403009020510150150553000

572.90 €

1 23 Days 3051751402508520511017150553000

1,082.28 €

1 7 Days 3052552002508528028800200806000

Tech Support