Wheel: VLE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-VLE 410K
Part Number
|
---|
BS-VLE 410K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
862.90 € | 1 | 7 Days | 125 | 750.01 or More | Conductivity | 200 | 160 | 100 | 32 | 473 | 22300 | 405 | 105 | 950 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Steel | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: heavy pressed steel | Material | Rubber | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 70 Shore A |
Tread color | black | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | no | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BS-VLE Series, part number BS-VLE 410K.
You can find the detail information about specifications and dimensions on part number BS-VLE 410K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-VLE 255K |
BS-VLE 257K |
BS-VLE 305K |
BS-VLE 307K |
BS-VLE 460K |
BS-VLE 530K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
453.01 € | 1 | 7 Days | 473 | 320.01 to 485.00 | - | 175 | 140 | 405 | 105 | 305 | 9568 | 250 | 85 | 450 | ||
512.48 € | 1 | 7 Days | 518 | 485.01 to 750.00 | - | 175 | 140 | 455 | 120 | 305 | 10599 | 250 | 85 | 600 | ||
690.80 € | 1 | 7 Days | 618 | 320.01 to 485.00 | - | 200 | 160 | 525 | 140 | 358 | 14690 | 306 | 105 | 450 | ||
745.87 € | 1 | 7 Days | 125 | 485.01 to 750.00 | - | 200 | 160 | 100 | 32 | 358 | 15725 | 306 | 105 | 700 | ||
1,195.67 € | 1 | 7 Days | 125 | Up to 35.00 | Conductivity | 200 | 160 | 100 | 32 | 518 | 30500 | 455 | 120 | 1415 | ||
2,108.20 € | 1 | 7 Days | 150 | Up to 35.00 | - | 255 | 220 | 125 | 32 | 618 | 54000 | 525 | 140 | 1885 |