Wheel: V series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-V 100R-EL-FA
Part Number
|
---|
B-V 100R-EL-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.82 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 38 | roller bearing | 125 | 838 | 100 | 30 | black | no | no | -25 | 70 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Steel | Material (details) | Tread material: Rubber, Wheel body material: pressed steel |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore A | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Fixed Castor, B-V Series, part number B-V 100R-EL-FA.
You can find the detail information about specifications and dimensions on part number B-V 100R-EL-FA.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-V 100R |
B-V 100R-EL |
B-V 100R-FA |
B-V 100R-SG |
B-V 100R-SG-FA |
B-V 125R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.01 € | 1 | 5 Days | 150 | 35.01 to 80.00 | Conductivity | 100 | 85 | 125 | 38 | roller bearing | 125 | 862 | 100 | 30 | black | no | no | -25 | 70 | ||
37.23 € | 1 | 7 Days | 150 | 35.01 to 80.00 | Conductivity | 100 | 85 | 125 | 38 | roller bearing | 125 | 792 | 100 | 30 | black | no | no | -25 | 70 | ||
38.60 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 38 | roller bearing | 125 | 890 | 100 | 30 | black | no | no | -25 | 70 | ||
34.06 € | 1 | 5 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 38 | roller bearing | 125 | 828 | 100 | 30 | grey | yes | yes | -25 | 70 | ||
41.65 € | 1 | 7 Days | 170 | 35.01 to 80.00 | - | 100 | 85 | 140 | 38 | roller bearing | 125 | 854 | 100 | 30 | grey | yes | yes | -25 | 70 | ||
33.60 € | 1 | 5 Days | 170 | 80.01 to 140.00 | Conductivity | 100 | 85 | 140 | 38 | roller bearing | 150 | 1162 | 125 | 38 | black | no | no | -25 | 100 |