Stainless Steel Fixed Castor, BX-PATH Series (Part Numbers)

Stainless Steel Fixed Castor, BX-PATH Series
Stainless Steel Fixed Castor, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BX-PATH 125G

Part Number
BX-PATH 125G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

64.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-1008520040plain bore15064012532yes-25250

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

This page is Stainless Steel Fixed Castor, BX-PATH Series, part number BX-PATH 125G.
You can find the detail information about specifications and dimensions on part number BX-PATH 125G.

Variation of this product

Part Number
BX-PATH 100G
BX-PATH 100KFD
BX-PATH 100KFD-ELS
BX-PATH 125KFD
BX-PATH 125KFD-ELS
BX-PATH 160G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

58.40 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type195140.01 to 220.00-1008516040plain bore12554510032yes-25200

66.50 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type195140.01 to 220.00Conductivity1008516040Ball bearing (C)12559710032no-20200

82.38 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type23580.01 to 140.00-1008520040Ball bearing (C)12561010032no-20130

71.94 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235220.01 to 320.00Conductivity1008520040Ball bearing (C)15069512532no-20250

92.83 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type102140.01 to 220.00-100858032Ball bearing (C)15071812532no-20160

123.30 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type102320.01 to 485.00-1401108032plain bore195122216040yes-25400

Tech Support