Stainless Steel Fixed Castor, BX-PATH Series (BX-PATH 80G)

Stainless Steel Fixed Castor, BX-PATH Series BX-PATH 80G

Product Details:

Manufacturer part number: BX-PATH 80G

Brand: BLICKLE

Price: 46.20

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 235 mm

Load Range: 140.01 to 220.00 daN

Wheel Characteristics: Heat Resistance

Plate Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BX-PATH 80G

Part Number
BX-PATH 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

46.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00Heat Resistance1008520050plain bore1023508032yes-25150

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

This page is Stainless Steel Fixed Castor, BX-PATH Series, part number BX-PATH 80G.
You can find the detail information about specifications and dimensions on part number BX-PATH 80G.

Variation of this product

Part Number
BX-PATH 100KFD-ELS
BX-PATH 125G
BX-PATH 125KFD
BX-PATH 125KFD-ELS
BX-PATH 80KFD
BX-PATH 80KFD-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

82.38 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type23580.01 to 140.00-1008520040Ball bearing (C)12561010032no-20130

64.28 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235220.01 to 320.00-1008520040plain bore15064012532yes-25250

71.94 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235220.01 to 320.00Conductivity1008520040Ball bearing (C)15069512532no-20250

92.83 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type102140.01 to 220.00-100858032Ball bearing (C)15071812532no-20160

52.72 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type102140.01 to 220.00Heat Resistance100858032Ball bearing (C)1023948032no-20150

65.10 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type12580.01 to 140.00-1008510037Ball bearing (C)1024058032no-20100

Tech Support