Stainless Steel Fixed Castor, BX-PHN Series

Stainless Steel Fixed Castor, BX-PHN Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Blickle Templine® Classic Thermoset Wheel, Heat-Resistant

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PHN series

  • phenolic resin, hardness 90 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -35 °C to +260 °C
  • wheels are only conditionally suitable for uneven floors and crossing thresholds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-PHN 81G
BX-PHN 100G
BX-PHN 102G
BX-PHN 125G
BX-PHN 150G
BX-PHN 200G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

59.24 €

1 7 Days 15080.01 to 140.00-10085125401023868032300-35100

73.50 €

1 7 Days 12580.01 to 140.00Conductivity100851003712561010030300-35125

82.51 €

1 5 Days 125140.01 to 220.00-100851003712571010038300-35200

102.53 €

1 7 Days 125140.01 to 220.00-100851003715087212540300-35200

179.12 €

1 7 Days 150220.01 to 320.00-14011012540190213315050300-35300

251.48 €

1 7 Days 150320.01 to 485.00Conductivity14011012540235342620050230-30400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Bearing type plain bore
Material (details) Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin Material Synthetic Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 90 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking no

Tech Support