Stainless Steel Fixed Castor, BX-POBS Series (BX-POBS 80XKF)

Stainless Steel Fixed Castor, BX-POBS Series BX-POBS 80XKF

Product Details:

Manufacturer part number: BX-POBS 80XKF

Brand: BLICKLE

Price: 107.87

Delivery time: 7 Days


Technical Data:

Mounting Height H: 150 mm

Load Range: 80.01 to 140.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BX-POBS 80XKF

Part Number
BX-POBS 80XKF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

107.87 €

1 7 Days 15080.01 to 140.001008512537Ball bearing (C)1023828030140

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color blue
Wheel body color black Tread hydrolysis-resistant yes Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Stainless Steel Fixed Castor, BX-POBS Series, part number BX-POBS 80XKF.
You can find the detail information about specifications and dimensions on part number BX-POBS 80XKF.

Variation of this product

Part Number
BX-POBS 100XKA
BX-POBS 125XKA
BX-POBS 160XKA
BX-POBS 200XKA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

117.68 €

1 7 Days 125140.01 to 220.001008510032Ball bearing (C)12563810038200

121.16 €

1 7 Days 125220.01 to 320.001008510032Ball bearing (C)15075012540250

208.82 €

1 7 Days 150320.01 to 485.0014011012537Ball bearing (CC)195158016050400

250.15 €

1 7 Days 150320.01 to 485.0014011012537Ball bearing (CC)235190020050400

Tech Support