Stainless Steel Fixed Castor, BX-POEV Series

Stainless Steel Fixed Castor, BX-POEV Series
Stainless Steel Fixed Castor, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, Non-Marking, Grey

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-POEV 80G-SG
BX-POEV 80KFD-SG
BX-POEV 80XKF-SG
BX-POEV 80XR-SG
BX-POEV 100G-SG
BX-POEV 100KAD-SG
BX-POEV 100XKA-SG
BX-POEV 100XR-SG
BX-POEV 125G-SG
BX-POEV 125KAD-SG
BX-POEV 125XKA-SG
BX-POEV 125XR-SG
BX-POEV 160KAD-1-SG
BX-POEV 160KAD-SG
BX-POEV 160XKA-1-SG
BX-POEV 160XKA-1-SG-GKN
BX-POEV 160XKA-SG
BX-POEV 160XKA-SG-GKN
BX-POEV 160XR-1-SG
BX-POEV 160XR-SG
BX-POEV 200KAD-1-SG
BX-POEV 200KAD-SG
BX-POEV 200XKA-1-SG
BX-POEV 200XKA-1-SG-GKN
BX-POEV 200XKA-SG
BX-POEV 200XKA-SG-GKN
BX-POEV 200XR-1-SG
BX-POEV 200XR-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

50.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type19080.01 to 140.00Heat Resistance1008515050plain bore1023608032yesyes-25140

62.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23580.01 to 140.00Heat Resistance1008520050Ball bearing (C)1024028032yesno-20140

79.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23580.01 to 140.00Heat Resistance1008520050Ball bearing (C)1023978032yesyes-20140

58.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type10280.01 to 140.00Heat Resistance100858032roller bearing1023888032yesyes-25140

63.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain bore12555610032yesyes-25200

74.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (C)12559510032yesno-20200

91.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (CC)12564310032yesyes-20200

72.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearing12560410032yesyes-25200

75.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200220.01 to 320.00-1008516050plain bore15068212537yesyes-25250

85.32 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050Ball bearing (C)15072812537yesno-20250

102.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200220.01 to 320.00-1008516050Ball bearing (C)15078212537yesyes-20250

84.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050roller bearing15072212537yesyes-25250

249.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050Ball bearing (CC)195173216050yesno-20300

158.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050Ball bearing (CC)195159416050yesno-20400

268.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-1008520050Ball bearing (CC)195181116050yesyes-20300

364.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-1008520050Ball bearing (CC)200173116050yesyes-20300

176.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type240320.01 to 485.00-14011020050Ball bearing (CC)195157816050yesyes-20400

198.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050Ball bearing (CC)200162616050yesyes-20400

246.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type240220.01 to 320.00-1008520050roller bearing195170016050yesyes-25300

154.52 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050roller bearing195153816050yesyes-25400

315.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-1008520050Ball bearing (CC)235209020050yesno-20300

188.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102320.01 to 485.00-1401108032Ball bearing (CC)235196820050yesno-20400

334.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-100858032Ball bearing (CC)235210620050noyes-20300

342.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102320.01 to 485.00-100858032Ball bearing (CC)240209920050noyes-20400

207.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102320.01 to 485.00-1401108032Ball bearing (CC)235196820050noyes-20400

229.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.00Heat Resistance14011010030Ball bearing (CC)240193920050noyes-20400

312.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Heat Resistance1008512540roller bearing235208420050yesyes-25300

182.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190320.01 to 485.00Heat Resistance14011015050roller bearing235194420050yesyes-25400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support