Stainless Steel Fixed Castor, BX-POH Series (BX-POH 150G)

Stainless Steel Fixed Castor, BX-POH Series BX-POH 150G

Product Details:

Manufacturer part number: BX-POH 150G

Brand: BLICKLE

Price: 137.04

Delivery time: 23 Days


Technical Data:

Mounting Height H: 190 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BX-POH 150G

Part Number
BX-POH 150G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

137.04 €

1 23 Days 190320.01 to 485.0014011015050plain bore190144215050400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Product type fixed castor Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25

This page is Stainless Steel Fixed Castor, BX-POH Series, part number BX-POH 150G.
You can find the detail information about specifications and dimensions on part number BX-POH 150G.

Variation of this product

Part Number
BX-POH 100G
BX-POH 125G
BX-POH 150HXK
BX-POH 200G
BX-POH 200HXK
BX-POH 81G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

60.95 €

1 23 Days 125220.01 to 320.001008510030plain bore12555410030240

71.03 €

1 23 Days 150220.01 to 320.001008512540plain bore15074212540250

194.18 €

1 23 Days 190320.01 to 485.0014011015050Ball bearing190164815050400

186.34 €

1 23 Days 235320.01 to 485.0014011020050plain bore235193420050400

252.03 €

1 23 Days 235320.01 to 485.0014011020050Ball bearing235214920050400

50.90 €

1 23 Days 102140.01 to 220.00100858032plain bore1023428032150

Tech Support