Wheel: POHI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BX-POHI 200G
Part Number
|
---|
BX-POHI 200G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
219.53 € | 1 | 7 Days | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 35 | plain bore | 235 | 2071 | 200 | 50 | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic |
---|---|---|---|---|---|
Material | Synthetic | Product type | fixed castor | Suitable for autoclaves | yes |
Mounting type | top plate | Tread and tyre hardness | 85 Shore D | Tread color | dark grey |
Wheel body color | dark grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 250 |
Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Fixed Castor, BX-POHI Series, part number BX-POHI 200G.
You can find the detail information about specifications and dimensions on part number BX-POHI 200G.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BX-POHI 100G |
BX-POHI 125G |
BX-POHI 150G |
BX-POHI 150HXK |
BX-POHI 200HXK |
BX-POHI 81G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.22 € | 1 | 7 Days | 125 | 220.01 to 320.00 | Heat Resistance | 100 | 85 | 100 | 40 | plain bore | 125 | 585 | 100 | 30 | 250 | ||
83.33 € | 1 | 7 Days | 150 | 220.01 to 320.00 | Heat Resistance | 100 | 85 | 125 | 40 | plain bore | 150 | 802 | 125 | 40 | 300 | ||
164.37 € | 1 | 7 Days | 150 | 320.01 to 485.00 | Heat Resistance | 140 | 110 | 125 | 40 | plain bore | 190 | 1406 | 150 | 50 | 400 | ||
218.30 € | 1 | 7 Days | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 35 | Ball bearing | 190 | 1648 | 150 | 50 | 400 | ||
276.75 € | 1 | 7 Days | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 35 | Ball bearing | 235 | 2400 | 200 | 50 | 400 | ||
55.22 € | 1 | 7 Days | 150 | 140.01 to 220.00 | - | 100 | 85 | 125 | 40 | plain bore | 102 | 362 | 80 | 32 | 150 |