Stainless Steel Fixed Castor, BX-POHI Series (BX-POHI 81G)

Stainless Steel Fixed Castor, BX-POHI Series BX-POHI 81G

Product Details:

Manufacturer part number: BX-POHI 81G

Brand: BLICKLE

Price: 55.22

Delivery time: 7 Days


Technical Data:

Mounting Height H: 150 mm

Load Range: 140.01 to 220.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BX-POHI 81G

Part Number
BX-POHI 81G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

55.22 €

1 7 Days 150140.01 to 220.00-1008512540plain bore1023628032150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic
Material Synthetic Product type fixed castor Suitable for autoclaves yes
Mounting type top plate Tread and tyre hardness 85 Shore D Tread color dark grey
Wheel body color dark grey Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 250
Minimum temperature resistance(°C) -25

This page is Stainless Steel Fixed Castor, BX-POHI Series, part number BX-POHI 81G.
You can find the detail information about specifications and dimensions on part number BX-POHI 81G.

Variation of this product

Part Number
BX-POHI 100G
BX-POHI 125G
BX-POHI 150G
BX-POHI 150HXK
BX-POHI 200G
BX-POHI 200HXK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

69.22 €

1 7 Days 125220.01 to 320.00Heat Resistance1008510040plain bore12558510030250

83.33 €

1 7 Days 150220.01 to 320.00Heat Resistance1008512540plain bore15080212540300

164.37 €

1 7 Days 150320.01 to 485.00Heat Resistance14011012540plain bore190140615050400

218.30 €

1 7 Days 125320.01 to 485.00-14011010035Ball bearing190164815050400

219.53 €

1 7 Days 125320.01 to 485.00-14011010035plain bore235207120050400

276.75 €

1 7 Days 125320.01 to 485.00-14011010035Ball bearing235240020050400

Tech Support