Stainless Steel Fixed Castor, BX-POTH Series

Stainless Steel Fixed Castor, BX-POTH Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-POTH 150XR
BX-POTH 160G
BX-POTH 160XK
BX-POTH 160XR
BX-POTH 200G
BX-POTH 200XK
BX-POTH 200XR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Load capacity at 4 km/h
(kg)

142.07 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.0014011010035roller bearing190136215045yes400

127.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.0014011010035plain bore195132816045yes400

194.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.0014011010035Ball bearing195160016045yes400

141.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150320.01 to 485.0014011012540roller bearing195142016040yes400

166.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150320.01 to 485.0014011012540plain bore235184520050yes400

219.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150320.01 to 485.0014011012540Ball bearing235212720050yes400

176.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.0014011016045roller bearing235192320050yes400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -25

Tech Support