Wheel: POTHS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BX-POTHS 125XKA
Part Number
|
---|
BX-POTHS 125XKA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.05 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 235 | 220.01 to 320.00 | - | 100 | 85 | 200 | 50 | Ball bearing (C) | 150 | 752 | 125 | 40 | -20 | 250 |
Loading...
Wheel Material | Engineering Plastics | Product type | fixed castor | Suitable for autoclaves | no |
---|---|---|---|---|---|
Mounting type | top plate | Tread and tyre hardness | 80 Shore A | Tread color | blue |
Wheel body color | natural white | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Fixed Castor, BX-POTHS Series, part number BX-POTHS 125XKA.
You can find the detail information about specifications and dimensions on part number BX-POTHS 125XKA.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BX-POTHS 100XKA |
BX-POTHS 100XR |
BX-POTHS 125G |
BX-POTHS 125XR |
BX-POTHS 160G |
BX-POTHS 160XK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.74 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 195 | 140.01 to 220.00 | - | 100 | 85 | 160 | 45 | Ball bearing (C) | 125 | 598 | 100 | 35 | -20 | 200 | ||
78.60 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 140.01 to 220.00 | - | 100 | 85 | 200 | 50 | roller bearing | 125 | 603 | 100 | 35 | -25 | 200 | ||
82.03 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 220.01 to 320.00 | - | 100 | 85 | 200 | 50 | plain bore | 150 | 724 | 125 | 40 | -25 | 250 | ||
87.93 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 220.01 to 320.00 | - | 100 | 85 | 100 | 32 | roller bearing | 150 | 768 | 125 | 40 | -25 | 250 | ||
161.15 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 320.01 to 485.00 | Conductivity | 140 | 110 | 100 | 32 | plain bore | 195 | 1306 | 160 | 45 | -25 | 400 | ||
218.18 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 32 | Ball bearing | 195 | 1624 | 160 | 45 | -20 | 400 |