Levelling Castor, HRLK-PO Series (HRLK-PO 100KA)

Levelling Castor, HRLK-PO Series HRLK-PO 100KA

Product Details:

Manufacturer part number: HRLK-PO 100KA

Brand: BLICKLE

Price: 185.40

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 150 mm

Load Range: 220.01 to 320.00 daN

Wheel Dia. D: 125 mm

Wheel Width B: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRLK-PO 100KA

Part Number
HRLK-PO 100KA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

185.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.0012540Ball bearing (C)140220410037-20230

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type levelling castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

This page is Levelling Castor, HRLK-PO Series, part number HRLK-PO 100KA.
You can find the detail information about specifications and dimensions on part number HRLK-PO 100KA.

Variation of this product

Part Number
HRLK-PO 100G
HRLK-PO 100G-VS
HRLK-PO 75G
HRLK-PO 80G-F
HRLK-PO 82G
HRLK-PO 82G-HN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

183.10 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.0010037plain bore140218310037-25230

146.00 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type128220.01 to 320.0010037plain bore128106810037-25280

175.53 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type118140.01 to 220.007532plain bore11819817532-25200

248.60 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type117140.01 to 220.008032plain bore11714648032-25150

177.60 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type120220.01 to 320.008037plain bore12020908037-25230

309.91 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type117220.01 to 320.008037plain bore11718568037-25230

Tech Support