Levelling Castor, HRLK-SPO Series

Levelling Castor, HRLK-SPO Series
Levelling Castor, with Swivelling Operating and Release Levers, with Top Plate Fitting, Nylon Heavy Duty Wheel

Bracket: HRLK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • steel truck lock with rubber pad
  • height adjustment with lever

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRLK-SPO 75G
HRLK-SPO 75K
HRLK-SPO 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)

178.25 €

1 5 Days 1187532plain bore11821127532-25

191.33 €

1 5 Days 1187532Ball bearing11821967532-20

194.55 €

1 5 Days 1208037Ball bearing12022248037-20

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 220.01 to 320.00 Wheel Material Engineering Plastics
Plate Length L(mm) 100 Plate Width W(mm) 85 Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Product type levelling castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Load capacity at 4 km/h(kg) 300

Tech Support