Levelling Castor, HRLSD-SPO Series

Levelling Castor, HRLSD-SPO Series
Levelling Castor, with Integrated Truck Lock and Top Plate Fitting, Welded Steel Version, Nylon Heavy Duty Wheel

Bracket: HRLSD series

  • solid welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • dust and splash-proof
  • welded guide sleeve for extremely strong truck lock
  • wheels and truck lock can be levelled using a wrench (SW24)
  • Grease nipple

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • Floor clearance with screwed in truck lock and levelling screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRLSD-SPO 125K

Part Number
HRLSD-SPO 125K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

775.79 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 190 Load Range(daN) Up to 35.00
Wheel Material Engineering Plastics Plate Length L(mm) 175 Plate Width W(mm) 140
Wheel Dia. D(mm) 150 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type levelling castor
Total height(mm) 170 Weight(g) 11830 Wheel diameter(mm) 125
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 1300

This page is Levelling Castor, HRLSD-SPO Series, part number HRLSD-SPO 125K.
You can find the detail information about specifications and dimensions on part number HRLSD-SPO 125K.

Tech Support