Levelling Castor, HRP-POA Series (HRP-POA 50G)

Levelling Castor, HRP-POA Series HRP-POA 50G

Product Details:

Manufacturer part number: HRP-POA 50G

Brand: BLICKLE

Price: 65.45

Delivery time: 5 Days


Technical Data:

Plate Length L: 73 mm

Plate Width W: 73 mm

Total height: 84 mm

Weight: 701 g

Wheel diameter: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRP-POA 50G

Part Number
HRP-POA 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

65.45 €

1 5 Days 7373847015024

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 190 Load Range(daN) Up to 35.00
Wheel Material Others Wheel Dia. D(mm) 150 Wheel Width B(mm) 50
Bearing type plain bore Material Synthetic Product type levelling castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

This page is Levelling Castor, HRP-POA Series, part number HRP-POA 50G.
You can find the detail information about specifications and dimensions on part number HRP-POA 50G.

Variation of this product

Part Number
HRP-POA 45G
HRP-POA 63G
HRP-POA 72G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

49.85 €

1 5 Days 5555724004518

89.35 €

1 5 Days 909010413396330

110.81 €

1 5 Days 959512217737232

Tech Support