Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDA-PATH 75G-FI
Part Number
|
---|
LDA-PATH 75G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.05 € | 1 | 7 Days | 101 | 80.01 to 140.00 | - | 75 | 25 | plain bore | 101 | 594 | 75 | 25 | -25 | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 |
---|---|---|---|---|---|
Plate Width W(mm) | 60 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Tread color | dark grey | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Light Duty Twin Wheel Swivel Castor, LDA-PATH Series, part number LDA-PATH 75G-FI.
You can find the detail information about specifications and dimensions on part number LDA-PATH 75G-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDA-PATH 50KF-ELS |
LDA-PATH 50KF-FI |
LDA-PATH 50KF-FI-ELS |
LDA-PATH 75KF |
LDA-PATH 75KF-ELS |
LDA-PATH 75KF-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.30 € | 1 | 7 Days | 71 | 35.01 to 80.00 | - | 50 | 19 | Ball bearing (C) | 71 | 283 | 50 | 19 | -20 | 80 | ||
27.75 € | 1 | 7 Days | 71 | 35.01 to 80.00 | Conductivity | 50 | 19 | Ball bearing (C) | 71 | 325 | 50 | 19 | -20 | 80 | ||
40.60 € | 1 | 7 Days | 101 | 35.01 to 80.00 | - | 75 | 25 | Ball bearing (C) | 71 | 331 | 50 | 19 | -20 | 80 | ||
39.19 € | 1 | 7 Days | 101 | 80.01 to 140.00 | Conductivity | 75 | 25 | Ball bearing (C) | 101 | 622 | 75 | 25 | -20 | 100 | ||
65.54 € | 1 | 7 Days | 101 | 80.01 to 140.00 | - | 75 | 25 | Ball bearing (C) | 101 | 639 | 75 | 25 | -20 | 100 | ||
45.91 € | 1 | 7 Days | 101 | 80.01 to 140.00 | Conductivity | 75 | 25 | Ball bearing (C) | 101 | 691 | 75 | 25 | -20 | 100 |