Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDA-PATH 75G
Part Number
|
---|
LDA-PATH 75G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.31 € | 1 | 7 Days | 101 | 80.01 to 140.00 | Conductivity | 75 | 25 | plain bore | 101 | 526 | 75 | 25 | -25 | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 |
---|---|---|---|---|---|
Plate Width W(mm) | 60 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Tread color | dark grey | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Light Duty Twin Wheel Swivel Castor, LDA-PATH Series, part number LDA-PATH 75G.
You can find the detail information about specifications and dimensions on part number LDA-PATH 75G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDA-PATH 50KF-ELS |
LDA-PATH 50KF-FI |
LDA-PATH 50KF-FI-ELS |
LDA-PATH 75G-FI |
LDA-PATH 75KF |
LDA-PATH 75KF-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.30 € | 1 | 7 Days | 71 | 35.01 to 80.00 | - | 50 | 19 | Ball bearing (C) | 71 | 283 | 50 | 19 | -20 | 80 | ||
27.75 € | 1 | 7 Days | 71 | 35.01 to 80.00 | Conductivity | 50 | 19 | Ball bearing (C) | 71 | 325 | 50 | 19 | -20 | 80 | ||
40.60 € | 1 | 7 Days | 101 | 35.01 to 80.00 | - | 75 | 25 | Ball bearing (C) | 71 | 331 | 50 | 19 | -20 | 80 | ||
38.05 € | 1 | 7 Days | 101 | 80.01 to 140.00 | - | 75 | 25 | plain bore | 101 | 594 | 75 | 25 | -25 | 100 | ||
39.19 € | 1 | 7 Days | 101 | 80.01 to 140.00 | Conductivity | 75 | 25 | Ball bearing (C) | 101 | 622 | 75 | 25 | -20 | 100 | ||
65.54 € | 1 | 7 Days | 101 | 80.01 to 140.00 | - | 75 | 25 | Ball bearing (C) | 101 | 639 | 75 | 25 | -20 | 100 |