Light Duty Twin Wheel Swivel Castor, LDA-POA Series

Light Duty Twin Wheel Swivel Castor, LDA-POA Series
Light Duty Twin Wheel Swivel Castor, with Top Plate Fitting, Nylon Wheel

Bracket: LDA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • pressed swivel head

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LDA-POA 50G
LDA-POA 50G-FI
LDA-POA 75G
LDA-POA 75G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

12.05 €

1 5 Days 10135.01 to 80.00Conductivity752571237501880

16.35 €

1 5 Days 7135.01 to 80.00-501871286501880

21.01 €

1 7 Days 7180.01 to 140.00-50181014597523100

27.75 €

1 7 Days 7180.01 to 140.00-50181015317523100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore D Tread color black
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

Tech Support