Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDA-TPA 75KF-FI-ELS
Part Number
|
---|
LDA-TPA 75KF-FI-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.61 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 125 | 80.01 to 140.00 | - | 100 | 32 | Ball bearing (C) | 101 | 679 | 75 | 25 | black | 100 |
Loading...
Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 | Plate Width W(mm) | 60 |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber | Product type | twin wheel swivel castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Light Duty Twin Wheel Swivel Castor, LDA-TPA Series, part number LDA-TPA 75KF-FI-ELS.
You can find the detail information about specifications and dimensions on part number LDA-TPA 75KF-FI-ELS.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDA-TPA 50G |
LDA-TPA 50G-ELS |
LDA-TPA 50G-FI |
LDA-TPA 50G-FI-ELS |
LDA-TPA 50KF |
LDA-TPA 50KF-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.62 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 71 | 35.01 to 80.00 | Conductivity | 50 | 18 | plain bore | 71 | 242 | 50 | 19 | silver grey | 80 | ||
23.11 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 71 | 35.01 to 80.00 | - | 50 | 18 | plain bore | 71 | 247 | 50 | 19 | black | 60 | ||
17.91 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 71 | 35.01 to 80.00 | Conductivity | 50 | 18 | plain bore | 71 | 290 | 50 | 19 | silver grey | 80 | ||
27.42 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 101 | 35.01 to 80.00 | - | 75 | 25 | plain bore | 71 | 298 | 50 | 19 | black | 60 | ||
20.35 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 101 | 35.01 to 80.00 | - | 75 | 25 | Ball bearing (C) | 71 | 265 | 50 | 19 | silver grey | 80 | ||
29.87 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 101 | 35.01 to 80.00 | - | 75 | 25 | Ball bearing (C) | 71 | 267 | 50 | 19 | black | 60 |