Light Duty Twin Wheel Swivel Castor, LDA-TPA Series (LDA-TPA 50G)

Light Duty Twin Wheel Swivel Castor, LDA-TPA Series LDA-TPA 50G

Product Details:

Manufacturer part number: LDA-TPA 50G

Brand: BLICKLE

Price: 13.62

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 71 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: Conductivity

Wheel Dia. D: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LDA-TPA 50G

Part Number
LDA-TPA 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

13.62 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7135.01 to 80.00Conductivity5018plain bore712425019silver grey80

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 60 Plate Width W(mm) 60
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

This page is Light Duty Twin Wheel Swivel Castor, LDA-TPA Series, part number LDA-TPA 50G.
You can find the detail information about specifications and dimensions on part number LDA-TPA 50G.

Variation of this product

Part Number
LDA-TPA 50G-ELS
LDA-TPA 50G-FI
LDA-TPA 50G-FI-ELS
LDA-TPA 50KF
LDA-TPA 50KF-ELS
LDA-TPA 50KF-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

23.11 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type7135.01 to 80.00-5018plain bore712475019black60

17.91 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type7135.01 to 80.00Conductivity5018plain bore712905019silver grey80

27.42 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10135.01 to 80.00-7525plain bore712985019black60

20.35 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10135.01 to 80.00-7525Ball bearing (C)712655019silver grey80

29.87 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10135.01 to 80.00-7525Ball bearing (C)712675019black60

24.65 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10135.01 to 80.00Conductivity7525Ball bearing (C)713145019silver grey80

Tech Support