Twin Compact Swivel Castor, LD-POEV Series

Twin Compact Swivel Castor, LD-POEV Series
Twin Compact Swivel Castor, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, with Synthetic Thread Guard

Bracket: LD series

  • Swivel bracket: zinc die-cast
  • high-quality ball bearing in the swivel head
  • zinc-plated steel threaded pin

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LD-POEV 60KF

Part Number
LD-POEV 60KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.58 €

1 23 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 195 Load Range(daN) 220.01 to 320.00
Wheel Material Engineering Plastics Wheel Dia. D(mm) 160 Wheel Width B(mm) 40
Bearing type Ball bearing (CC) Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Product type twin wheel swivel castor Total height(mm) 65 Weight(g) 577
Wheel diameter(mm) 60 Wheel width(mm) 34 Suitable for autoclaves no
Mounting type threaded pin Tread and tyre hardness 65 Shore A Tread color black
Wheel body color black Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 240 Load capacity at 3 km/h(kg) 240

This page is Twin Compact Swivel Castor, LD-POEV Series, part number LD-POEV 60KF.
You can find the detail information about specifications and dimensions on part number LD-POEV 60KF.

Tech Support