Twin Compact Swivel Castor, LD-VSTH Series (Part Numbers)

Twin Compact Swivel Castor, LD-VSTH Series
Twin Compact Swivel Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre

Bracket: LD series

  • Swivel bracket: zinc die-cast
  • high-quality ball bearing in the swivel head
  • zinc-plated steel threaded pin

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LD-VSTH 50K
LD-VSTH 60K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

91.25 €

1 5 Days Conductivity567485033

144.80 €

1 7 Days -659586035

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 195 Load Range(daN) 220.01 to 320.00
Wheel Material Steel Wheel Dia. D(mm) 160 Wheel Width B(mm) 40
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Mounting type threaded pin
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 250 Load capacity at 3 km/h(kg) 250

Tech Support