Pressed Steel Swivel Castor, LE-PATH Series (Part Numbers)

Pressed Steel Swivel Castor, LE-PATH Series
Pressed Steel Swivel Castor, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-PATH 80G
LE-PATH 80G-FI
LE-PATH 80KF
LE-PATH 80KF-ELS
LE-PATH 80KF-FI
LE-PATH 80KF-FI-ELS
LE-PATH 100G
LE-PATH 100G-FI
LE-PATH 100KF
LE-PATH 100KF-ELS
LE-PATH 100KF-FI
LE-PATH 100KF-FI-ELS
LE-PATH 125G
LE-PATH 125G-FI
LE-PATH 125KF
LE-PATH 125KF-ELS
LE-PATH 125KF-FI
LE-PATH 125KF-FI-ELS
LE-PATH 160G
LE-PATH 160G-FI
LE-PATH 160G-ST
LE-PATH 160KA
LE-PATH 160KA-ELS
LE-PATH 160KA-FI
LE-PATH 160KA-FI-ELS
LE-PATH 160KA-ST
LE-PATH 160KA-ST-ELS
LE-PATH 160R
LE-PATH 160R-FI
LE-PATH 160R-ST
LE-PATH 200G
LE-PATH 200G-FI
LE-PATH 200G-ST
LE-PATH 200KA
LE-PATH 200KA-ELS
LE-PATH 200KA-FI
LE-PATH 200KA-FI-ELS
LE-PATH 200KA-ST
LE-PATH 200KA-ST-ELS
LE-PATH 200R
LE-PATH 200R-FI
LE-PATH 200R-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

23.32 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00Conductivity1008510037plain boreswivel castor1025238032-25150

33.12 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00Conductivity1008510037plain boreswivel castor with brake1026278032-25150

27.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00-1008510037Ball bearing (C)swivel castor1025648032-20150

39.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00-1008510037Ball bearing (C)swivel castor1025748032-20100

37.05 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00-1008510037Ball bearing (C)swivel castor with brake1026748032-20150

49.44 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00-1008510037Ball bearing (C)swivel castor with brake1026768032-20100

27.42 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity1008516040plain boreswivel castor12561010032-25150

38.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor with brake12572510032-25150

33.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516040Ball bearing (C)swivel castor12565710032-20150

49.28 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040Ball bearing (C)swivel castor12566310032-20130

43.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516040Ball bearing (C)swivel castor with brake12578110032-20150

59.64 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520040Ball bearing (C)swivel castor with brake12578210032-20130

32.28 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-1008520040plain boreswivel castor15069412532-25150

43.53 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-1008520040plain boreswivel castor with brake15082012532-25150

37.82 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-1008520040Ball bearing (C)swivel castor15075212532-20150

58.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity1008520040Ball bearing (C)swivel castor15076212532-20150

48.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-1008520040Ball bearing (C)swivel castor with brake15089712532-20150

69.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity1008520040Ball bearing (C)swivel castor with brake15090412532-20150

64.26 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-14011020040plain boreswivel castor195159116040-25300

85.94 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity14011020040plain boreswivel castor with brake195202216040-25300

88.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-14011020040plain boreswivel castor with brake195193716040-25300

64.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-14011020040Ball bearing (C)swivel castor195168316040-20300

106.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-14011020040Ball bearing (C)swivel castor195170216040-20260

84.80 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032Ball bearing (C)swivel castor with brake195211116040-20300

127.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032Ball bearing (C)swivel castor with brake195210016040-20260

88.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032Ball bearing (C)swivel castor with brake195198616040-20300

131.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity1401108032Ball bearing (C)swivel castor with brake195200216040-20260

68.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor195173816040-25300

90.02 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity1401108032roller bearingswivel castor with brake195213416040-25300

92.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037roller bearingswivel castor with brake195201716040-25300

82.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037plain boreswivel castor235184620040-25300

109.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037plain boreswivel castor with brake235236120040-25300

107.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037plain boreswivel castor with brake235217620040-25300

84.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037Ball bearing (C)swivel castor235191520040-20300

131.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037Ball bearing (C)swivel castor235191920040-20300

109.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037Ball bearing (C)swivel castor with brake235242020040-20300

155.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037Ball bearing (C)swivel castor with brake235244120040-20300

108.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037Ball bearing (C)swivel castor with brake235222320040-20300

155.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037Ball bearing (C)swivel castor with brake235223620040-20300

89.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037roller bearingswivel castor235196620040-25300

115.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037roller bearingswivel castor with brake235246820040-25300

113.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-14011010037roller bearingswivel castor with brake235224120040-25300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support