Pressed Steel Swivel Castor, LE-POEV Series (Part Numbers)

Pressed Steel Swivel Castor, LE-POEV Series
Pressed Steel Swivel Castor, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-POEV 125G-FI
LE-POEV 125G-FI-FA
LE-POEV 125G-FI-SB
LE-POEV 125G-FI-SB-FA
LE-POEV 125G-FI-SG
LE-POEV 125G-FI-SG-FA
LE-POEV 125G-SB
LE-POEV 125G-SB-FA
LE-POEV 125G-SG
LE-POEV 125G-SG-FA
LE-POEV 125KA
LE-POEV 125KA-FA
LE-POEV 125KA-FI
LE-POEV 125KA-FI-FA
LE-POEV 125KA-FI-SB
LE-POEV 125KA-FI-SB-FA
LE-POEV 125KA-FI-SG
LE-POEV 125KA-FI-SG-FA
LE-POEV 125KA-SB
LE-POEV 125KA-SB-FA
LE-POEV 125KA-SG
LE-POEV 125KA-SG-FA
LE-POEV 125KAD
LE-POEV 125KAD-FA
LE-POEV 125KAD-FI
LE-POEV 125KAD-FI-FA
LE-POEV 125KAD-FI-SB
LE-POEV 125KAD-FI-SB-FA
LE-POEV 125KAD-FI-SG
LE-POEV 125KAD-FI-SG-FA
LE-POEV 125KAD-SB
LE-POEV 125KAD-SB-FA
LE-POEV 125KAD-SG
LE-POEV 125KAD-SG-FA
LE-POEV 125R
LE-POEV 125R-FA
LE-POEV 125R-FI
LE-POEV 125R-FI-FA
LE-POEV 125R-FI-SB
LE-POEV 125R-FI-SB-FA
LE-POEV 125R-FI-SG
LE-POEV 125R-FI-SG-FA
LE-POEV 125R-SB
LE-POEV 125R-SB-FA
LE-POEV 125R-SG
LE-POEV 125R-SG-FA
LE-POEV 125XKA-FI-SG
LE-POEV 125XKA-FI-SG-FA
LE-POEV 125XKA-SG
LE-POEV 125XKA-SG-FA
LE-POEV 125XR
LE-POEV 125XR-FA
LE-POEV 125XR-FI
LE-POEV 125XR-FI-FA
LE-POEV 125XR-FI-SB
LE-POEV 125XR-FI-SB-FA
LE-POEV 125XR-FI-SG
LE-POEV 125XR-FI-SG-FA
LE-POEV 125XR-SB
LE-POEV 125XR-SB-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

52.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor with brake15087412537blacknono-25150-

59.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor with brake150100912537blacknono-25150-

57.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor with brake15087612537blueyesyes-25150-

64.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor with brake150100512537blueyesyes-25150-

54.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor with brake15087012537greyyesyes-25150-

62.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor with brake150101812537greyyesyes-25150-

45.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor15074112537blueyesyes-25150-

53.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor15086612537blueyesyes-25150-

43.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor15073412537greyyesyes-25150-

51.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537plain boreswivel castor15087112537greyyesyes-25150-

48.82 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15078212537blacknono-20150-

56.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15089012537blacknono-20150-

59.84 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15092012537blacknono-20150-

67.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15099012537blacknono-20150-

64.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15091112537blueyesyes-20150-

72.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake150100112537blueyesyes-20150-

62.23 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15091812537greyyesyes-20150-

69.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15099612537greyyesyes-20150-

53.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15078812537blueyesyes-20150-

61.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15092212537blueyesyes-20150-

51.22 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15078012537greyyesyes-20150-

58.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15091412537greyyesyes-20150-

53.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15083812537blacknono-20150-

60.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15091012537blacknono-20150-

64.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15092012537blacknono-20150-

71.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake150104812537blacknono-20150-

68.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15092412537blueyesyes-20150-

76.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15099812537blueyesyes-20150-

66.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake15091812537greyyesyes-20150-

74.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor with brake150104412537greyyesyes-20150-

57.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15082812537blueyesyes-20150-

65.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15084712537blueyesyes-20150-

55.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15078012537greyyesyes-20150-

63.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537Ball bearing (C)swivel castor15086412537greyyesyes-20150-

46.22 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor15078612537blacknono-25150-

53.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor15091012537blacknono-25150-

57.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake15091712537blacknono-25150-

65.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake150105012537blacknono-25150-

62.15 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake15091812537blueyesyes-25150-

69.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake15099612537blueyesyes-25150-

59.87 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake15091812537greyyesyes-25150-

67.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake150102012537greyyesyes-25150-

50.90 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor15078112537blueyesyes-25150-

58.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15091012537blueyesyes-25150-

48.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15085012537greyyesyes-25150-

56.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15092812537greyyesyes-25150-

79.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (C)swivel castor with brake15097912537greyyesyes-20150-

87.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (C)swivel castor with brake150105012537greyyesyes-20150-

68.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (C)swivel castor15084112537greyyesyes-20150-

76.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (C)swivel castor15091212537greyyesyes-20150-

49.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15084912537blacknono-25150-

57.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15098712537blacknono-25150-

61.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake15098012537blacknono-25150-

68.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake150106612537blacknono-25150-

65.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake15098412537blueyesyes-25150-

73.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake150105612537blueyesyes-25150-

63.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake15094012537greyyesyes-25150-

71.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake150112112537greyyesyes-25150-

54.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15085012537blueyesyes-25150-

62.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor15093412537blueyesyes-25150-

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 70

Tech Support