Pressed Steel Swivel Castor, LE-PP Series

Pressed Steel Swivel Castor, LE-PP Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Polypropylene Wheel, LE-PP Series

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PP series

  • high-quality polypropylene, impact resistant, hardness 60 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-PP 60G
LE-PP 80G
LE-PP 80G-FA
LE-PP 80G-FI
LE-PP 80G-FI-FA
LE-PP 80R
LE-PP 80R-FA
LE-PP 80R-FI
LE-PP 80R-FI-FA
LE-PP 100G
LE-PP 100G-FA
LE-PP 100G-FI
LE-PP 100G-FI-FA
LE-PP 100KA
LE-PP 100KA-EL
LE-PP 100KA-EL-FA
LE-PP 100KA-FA
LE-PP 100KA-FI
LE-PP 100KA-FI-EL
LE-PP 100KA-FI-EL-FA
LE-PP 100KA-FI-FA
LE-PP 100R
LE-PP 100R-FA
LE-PP 100R-FI
LE-PP 100R-FI-FA
LE-PP 125G
LE-PP 125G-FA
LE-PP 125G-FI
LE-PP 125G-FI-FA
LE-PP 125KA
LE-PP 125KA-EL
LE-PP 125KA-EL-FA
LE-PP 125KA-FA
LE-PP 125KA-FI
LE-PP 125KA-FI-EL
LE-PP 125KA-FI-EL-FA
LE-PP 125KA-FI-FA
LE-PP 125R
LE-PP 125R-FA
LE-PP 125R-FI
LE-PP 125R-FI-FA
LE-PP 150G
LE-PP 150G-FA
LE-PP 150G-FI
LE-PP 150G-FI-FA
LE-PP 150G-ST
LE-PP 150G-ST-FA
LE-PP 150K
LE-PP 150K-EL
LE-PP 150K-EL-FA
LE-PP 150K-FA
LE-PP 150K-FI
LE-PP 150K-FI-EL
LE-PP 150K-FI-EL-FA
LE-PP 150K-FI-FA
LE-PP 150K-ST
LE-PP 150K-ST-EL
LE-PP 150K-ST-EL-FA
LE-PP 150K-ST-FA
LE-PP 150R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-marking Load capacity at 4 km/h
(kg)

20.18 €

1 23 Days 15035.01 to 80.00-1008512540plain boreswivel castor804376029yes80

19.43 €

1 5 Days 15080.01 to 140.00-1008512540plain boreswivel castor1024738032yes120

26.35 €

1 7 Days 15080.01 to 140.00-1008512540plain boreswivel castor1024798032yes120

28.37 €

1 7 Days 15080.01 to 140.00-1008512540plain boreswivel castor with brake1025758032yes120

35.27 €

1 23 Days 15080.01 to 140.00-1008512540plain boreswivel castor with brake1026088032yes120

22.68 €

1 7 Days 15080.01 to 140.00-1008512540roller bearingswivel castor1025018032yes120

29.59 €

1 7 Days 19080.01 to 140.00-1008515050roller bearingswivel castor1025008032yes120

31.60 €

1 7 Days 19080.01 to 140.00-1008515050roller bearingswivel castor with brake1025948032yes120

38.52 €

1 23 Days 19080.01 to 140.00-1008515050roller bearingswivel castor with brake1026348032yes120

22.96 €

1 5 Days 150140.01 to 220.00-1008512540plain boreswivel castor12555610037yes150

31.75 €

1 7 Days 150140.01 to 220.00-1008512540plain boreswivel castor12564010037yes150

32.68 €

1 5 Days 150140.01 to 220.00Conductivity1008512540plain boreswivel castor with brake12568110037yes150

41.46 €

1 7 Days 150140.01 to 220.00Conductivity1008512540plain boreswivel castor with brake12575910037yes150

29.25 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12559710037yes150

35.78 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12560310037no150

44.55 €

1 23 Days 150140.01 to 220.00Conductivity1008512540Ball bearing (C)swivel castor12567510037no150

38.03 €

1 23 Days 150140.01 to 220.00Conductivity1008512540Ball bearing (C)swivel castor12567710037yes150

38.98 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12571010037yes150

45.52 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12572010037no150

54.30 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12579210037no150

47.76 €

1 23 Days 150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12579010037yes150

26.31 €

1 7 Days 150140.01 to 220.00-1008512540roller bearingswivel castor12559210037yes150

35.09 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor12555610037yes150

36.02 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor with brake12570910037yes150

44.80 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor with brake12578010037yes150

25.18 €

1 5 Days 190140.01 to 220.00-1008515050plain boreswivel castor15063912540yes150

34.87 €

1 7 Days 190140.01 to 220.00-1008515050plain boreswivel castor15080512540yes150

35.55 €

1 7 Days 190140.01 to 220.00-1008515050plain boreswivel castor with brake15077912540yes150

45.23 €

1 7 Days 190140.01 to 220.00-1008515050plain boreswivel castor with brake15094212540yes150

33.86 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor15068212540yes150

40.83 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor15068812540no150

50.51 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor15082612540no150

43.55 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor15085612540yes150

44.26 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor with brake15081212540yes150

51.23 €

1 23 Days 190140.01 to 220.00Conductivity1008515050Ball bearing (C)swivel castor with brake15078212540no150

60.91 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor with brake15095612540no150

53.95 €

1 23 Days 190140.01 to 220.00-1008515050Ball bearing (C)swivel castor with brake15098612540yes150

28.79 €

1 7 Days 190140.01 to 220.00Conductivity1008515050roller bearingswivel castor15067912540yes150

38.47 €

1 7 Days 190140.01 to 220.00Conductivity1008515050roller bearingswivel castor15085312540yes150

39.15 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor with brake15082412540yes150

48.83 €

1 7 Days 190140.01 to 220.00-1008515050roller bearingswivel castor with brake15098312540yes150

42.85 €

1 23 Days 190220.01 to 320.00-14011015050plain boreswivel castor190145115050yes300

53.90 €

1 23 Days 190220.01 to 320.00-14011015050plain boreswivel castor190170015050yes300

63.77 €

1 23 Days 190220.01 to 320.00-14011015050plain boreswivel castor with brake190188915050yes300

74.82 €

1 23 Days 190220.01 to 320.00-14011015050plain boreswivel castor with brake190230015050yes300

67.21 €

1 23 Days 190220.01 to 320.00-14011015050plain boreswivel castor with brake190174615050yes300

78.25 €

1 23 Days 235220.01 to 320.00-14011020050plain boreswivel castor with brake190199415050yes300

64.34 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor190172315050yes300

73.90 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor190172315050no300

84.95 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor190194415050no300

75.37 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor190194415050yes300

84.50 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor with brake190212515050yes300

94.09 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor with brake190212515050no300

105.12 €

1 23 Days 235220.01 to 320.00Conductivity14011020050Ball bearingswivel castor with brake190234615050no300

95.55 €

1 23 Days 235220.01 to 320.00Conductivity14011020050Ball bearingswivel castor with brake190234615050yes300

88.69 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor with brake190203415050yes300

98.27 €

1 23 Days 235220.01 to 320.00-14011020050Ball bearingswivel castor with brake190194315050no300

109.30 €

1 23 Days 235220.01 to 320.00Conductivity14011020050Ball bearingswivel castor with brake190216415050no300

99.73 €

1 23 Days 235220.01 to 320.00Conductivity14011020050Ball bearingswivel castor with brake190216415050yes300

48.45 €

1 23 Days 235220.01 to 320.00-14011020050roller bearingswivel castor190153915050yes300

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene
Material Synthetic Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support