Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LER-POEV 160XR-SG
Part Number
|
---|
LER-POEV 160XR-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.29 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 235 | 220.01 to 320.00 | - | - | 200 | 50 | roller bearing | swivel castor | 195 | 1937 | 160 | 50 | grey | yes | yes | -25 | 300 | - |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 65 Shore A |
Wheel body color | black | Tread hydrolysis-resistant | no | Rustproof | no |
Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Swivel Castor, LER-POEV Series, part number LER-POEV 160XR-SG.
You can find the detail information about specifications and dimensions on part number LER-POEV 160XR-SG.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Plate Length L(mm)
Load capacity at 3 km/h(kg)
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LER-POEV 100G-FI-FA |
LER-POEV 100G-FI-SB |
LER-POEV 100G-FI-SB-FA |
LER-POEV 160XR-SG-FA |
LER-POEV 161KA |
LER-POEV 161KA-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.25 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | - | 70 | 100 | 32 | plain bore | swivel castor with brake | 125 | 788 | 100 | 32 | black | no | no | -25 | 150 | - | ||
54.55 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | - | 70 | 100 | 32 | plain bore | swivel castor with brake | 125 | 701 | 100 | 32 | blue | yes | yes | -25 | 150 | - | ||
62.14 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | - | 70 | 100 | 32 | plain bore | swivel castor with brake | 125 | 800 | 100 | 32 | blue | yes | yes | -25 | 150 | - | ||
120.97 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 220.01 to 320.00 | - | - | 200 | 50 | roller bearing | swivel castor | 195 | 2055 | 160 | 50 | grey | yes | yes | -25 | 300 | - | ||
88.57 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 220.01 to 320.00 | - | 88 | 200 | 50 | Ball bearing (C) | swivel castor | 195 | 1570 | 160 | 40 | black | no | no | -20 | 300 | - | ||
115.07 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 220.01 to 320.00 | - | 88 | 200 | 50 | Ball bearing (C) | swivel castor with brake | 195 | 1941 | 160 | 40 | black | no | no | -20 | 300 | - |