Pressed Steel Swivel Castor, LER-POEV Series (Part Numbers)

Pressed Steel Swivel Castor, LER-POEV Series
Pressed Steel Swivel Castor, with Bolt Hole, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LER-POEV 161XR-FI-SG

Part Number
LER-POEV 161XR-FI-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

130.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00--20050roller bearingswivel castor with brake195207416040greyyesyes-25300-

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 65 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80

This page is Pressed Steel Swivel Castor, LER-POEV Series, part number LER-POEV 161XR-FI-SG.
You can find the detail information about specifications and dimensions on part number LER-POEV 161XR-FI-SG.

Variation of this product

Part Number
LER-POEV 100G-FI-FA
LER-POEV 100G-FI-SB
LER-POEV 100G-FI-SB-FA
LER-POEV 161XR-SG
LER-POEV 200KA
LER-POEV 200KA-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

59.25 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032plain boreswivel castor with brake12578810032blacknono-25150-

54.55 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032plain boreswivel castor with brake12570110032blueyesyes-25150-

62.14 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032plain boreswivel castor with brake12580010032blueyesyes-25150-

101.92 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235220.01 to 320.00--20050roller bearingswivel castor195170416040greyyesyes-25300-

124.02 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235220.01 to 320.00-8820050Ball bearing (CC)swivel castor235210020050blacknono-20300-

135.07 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235220.01 to 320.00-8820050Ball bearing (CC)swivel castor235263320050blacknono-20300-

Tech Support