Pressed Steel Swivel Castor, LER-POEV Series (LER-POEV 80G)

Pressed Steel Swivel Castor, LER-POEV Series LER-POEV 80G

Product Details:

Manufacturer part number: LER-POEV 80G

Brand: BLICKLE

Price: 33.75

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 102 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: -

Plate Length L: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LER-POEV 80G

Part Number
LER-POEV 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

33.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00-708032plain boreswivel castor1024888032blacknono-25140-

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 65 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80

This page is Pressed Steel Swivel Castor, LER-POEV Series, part number LER-POEV 80G.
You can find the detail information about specifications and dimensions on part number LER-POEV 80G.

Variation of this product

Part Number
LER-POEV 100G-FI-FA
LER-POEV 100G-FI-SB
LER-POEV 100G-FI-SB-FA
LER-POEV 80G-FA
LER-POEV 80G-FI
LER-POEV 80G-FI-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

59.25 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032plain boreswivel castor with brake12578810032blacknono-25150-

54.55 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032plain boreswivel castor with brake12570110032blueyesyes-25150-

62.14 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032plain boreswivel castor with brake12580010032blueyesyes-25150-

40.32 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10280.01 to 140.00-708032plain boreswivel castor1025488032blacknono-25140-

46.53 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10280.01 to 140.00-708032plain boreswivel castor with brake1025948032blacknono-25140-

53.10 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10280.01 to 140.00-708032plain boreswivel castor with brake1026128032blacknono-25140-

Tech Support