Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LE-TPA 80KFD-FI-ELS
Part Number
|
---|
LE-TPA 80KFD-FI-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.33 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 38 | Ball bearing (C) | swivel castor with brake | 102 | 645 | 80 | 32 | black | 65 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 85 Shore A | Tread color | grey | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LE-TPA Series, part number LE-TPA 80KFD-FI-ELS.
You can find the detail information about specifications and dimensions on part number LE-TPA 80KFD-FI-ELS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Wheel body color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LE-TPA 102G |
LE-TPA 102G-ELS |
LE-TPA 102G-FI |
LE-TPA 102G-FI-ELS |
LE-TPA 102KF |
LE-TPA 102KF-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.57 € | 1 | 5 Days | 150 | 80.01 to 140.00 | - | 100 | 85 | 125 | 32 | plain bore | swivel castor | 125 | 571 | 100 | 32 | silver grey | 110 | ||
29.83 € | 1 | 7 Days | 150 | 35.01 to 80.00 | Conductivity | 100 | 85 | 125 | 32 | plain bore | swivel castor | 125 | 587 | 100 | 32 | black | 70 | ||
32.17 € | 1 | 5 Days | 150 | 80.01 to 140.00 | Conductivity | 100 | 85 | 125 | 32 | plain bore | swivel castor with brake | 125 | 685 | 100 | 32 | silver grey | 110 | ||
40.43 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 100 | 85 | 125 | 32 | plain bore | swivel castor with brake | 125 | 686 | 100 | 32 | black | 70 | ||
28.73 € | 1 | 5 Days | 150 | 80.01 to 140.00 | Conductivity | 100 | 85 | 125 | 32 | Ball bearing (C) | swivel castor | 125 | 628 | 100 | 32 | silver grey | 110 | ||
36.98 € | 1 | 7 Days | 195 | 35.01 to 80.00 | - | 100 | 85 | 160 | 40 | Ball bearing (C) | swivel castor | 125 | 632 | 100 | 32 | black | 70 |