Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEX-PATH 100KFD
Part Number
|
---|
LEX-PATH 100KFD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.04 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 235 | 140.01 to 220.00 | Conductivity | 100 | 85 | 200 | 40 | Ball bearing (C) | swivel castor | 125 | 658 | 100 | 32 | no | 150 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Swivel Castor, LEX-PATH Series, part number LEX-PATH 100KFD.
You can find the detail information about specifications and dimensions on part number LEX-PATH 100KFD.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEX-PATH 100G |
LEX-PATH 100G-FI |
LEX-PATH 100KFD-ELS |
LEX-PATH 100KFD-FI |
LEX-PATH 100KFD-FI-ELS |
LEX-PATH 125G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.07 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | - | 100 | 85 | 200 | 40 | plain bore | swivel castor | 125 | 610 | 100 | 32 | yes | 150 | ||
92.70 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | - | 100 | 85 | 200 | 40 | plain bore | swivel castor with brake | 125 | 714 | 100 | 32 | yes | 150 | ||
97.92 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | - | 100 | 85 | 200 | 40 | Ball bearing (C) | swivel castor | 125 | 676 | 100 | 32 | no | 130 | ||
100.84 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | Conductivity | 100 | 85 | 200 | 40 | Ball bearing (C) | swivel castor with brake | 125 | 772 | 100 | 32 | no | 150 | ||
116.72 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 102 | 80.01 to 140.00 | - | 100 | 85 | 80 | 32 | Ball bearing (C) | swivel castor with brake | 125 | 783 | 100 | 32 | no | 130 | ||
81.35 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 102 | 140.01 to 220.00 | - | 100 | 85 | 80 | 32 | plain bore | swivel castor | 150 | 690 | 125 | 32 | yes | 150 |