Stainless Steel Swivel Castor, LEX-PO Series

Stainless Steel Swivel Castor, LEX-PO Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Nylon Wheel

Bracket: LEX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEX-PO 75G
LEX-PO 75G-FI
LEX-PO 75XR
LEX-PO 75XR-FI
LEX-PO 80G
LEX-PO 80G-ELS
LEX-PO 80G-FI
LEX-PO 80G-FI-ELS
LEX-PO 80KAD
LEX-PO 80KAD-FI
LEX-PO 80XR
LEX-PO 80XR-FI
LEX-PO 100G
LEX-PO 100G-ELS
LEX-PO 100G-FI
LEX-PO 100G-FI-ELS
LEX-PO 100KAD
LEX-PO 100KAD-FI
LEX-PO 100XR
LEX-PO 100XR-FI
LEX-PO 125G
LEX-PO 125G-ELS
LEX-PO 125G-FI
LEX-PO 125G-FI-ELS
LEX-PO 125KAD
LEX-PO 125KAD-FI
LEX-PO 125XR
LEX-PO 125XR-FI
LEX-PO 150G
LEX-PO 150G-ELS
LEX-PO 150G-FI
LEX-PO 150G-FI-ELS
LEX-PO 150XR
LEX-PO 150XR-FI
LEX-PO 160G
LEX-PO 160G-ELS
LEX-PO 160G-FI
LEX-PO 160G-FI-ELS
LEX-PO 160XR
LEX-PO 160XR-FI
LEX-PO 200G
LEX-PO 200G-ELS
LEX-PO 200G-FI
LEX-PO 200G-FI-ELS
LEX-PO 200XR
LEX-PO 200XR-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Rustproof Load capacity at 4 km/h
(kg)

65.55 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-100858030plain boreswivel castor1004827532natural whitenatural whiteyes150

86.17 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor with brake1005827532natural whitenatural whiteyes150

75.31 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-100857532roller bearingswivel castor1005137532natural whitenatural whiteyes150

95.93 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-100857532roller bearingswivel castor with brake1006127532natural whitenatural whiteyes150

66.57 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor1024948032natural whitenatural whiteyes150

80.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor1024868032greygreyyes150

87.16 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor with brake1025888032natural whitenatural whiteyes150

100.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor with brake1025968032greygreyyes150

74.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor1025278032natural whitenatural whiteno150

94.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1026288032natural whitenatural whiteno150

75.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor1025178032natural whitenatural whiteyes150

96.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512537roller bearingswivel castor with brake1026008032natural whitenatural whiteyes150

73.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity1008515050plain boreswivel castor12558810037natural whitenatural whiteyes150

89.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor12560910037greygreyyes150

92.10 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor with brake12569710037natural whitenatural whiteyes150

107.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050plain boreswivel castor with brake12572410037greygreyyes150

80.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity1008516050Ball bearing (C)swivel castor12562410037natural whitenatural whiteno150

99.16 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050Ball bearing (C)swivel castor with brake12574110037natural whitenatural whiteno150

79.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity1008516050roller bearingswivel castor12562710037natural whitenatural whiteyes150

98.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor with brake12574210037natural whitenatural whiteyes150

80.66 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050plain boreswivel castor15068112540natural whitenatural whiteyes150

99.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050plain boreswivel castor15074112540greygreyyes150

100.51 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity1008520050plain boreswivel castor with brake15082012540natural whitenatural whiteyes150

119.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050plain boreswivel castor with brake15084812540greygreyyes150

89.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity1008520050Ball bearing (C)swivel castor15071912540natural whitenatural whiteno150

109.83 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050Ball bearing (C)swivel castor with brake15085112540natural whitenatural whiteno150

88.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearingswivel castor15073212540natural whitenatural whiteyes150

108.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-100857532roller bearingswivel castor with brake15085512540natural whitenatural whiteyes150

157.12 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-1401107532plain boreswivel castor190139115050natural whitenatural whiteyes300

184.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor190140215050greygreyyes300

199.02 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity1401108032plain boreswivel castor with brake190175615050natural whitenatural whiteyes300

226.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor with brake190176315050greygreyyes300

170.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity1401108032roller bearingswivel castor190147215050natural whitenatural whiteyes300

212.62 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor with brake190185015050natural whitenatural whiteyes300

161.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor195147016050natural whitenatural whiteyes300

191.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor195145916050greygreyyes300

203.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor with brake195185016050natural whitenatural whiteyes300

233.34 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-14011010038plain boreswivel castor with brake195182216050greygreyyes300

176.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-14011010038roller bearingswivel castor195151816050natural whitenatural whiteyes300

218.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-14011012540roller bearingswivel castor with brake195190616050natural whitenatural whiteyes300

184.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-14011012540plain boreswivel castor235170820050natural whitenatural whiteyes300

226.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195220.01 to 320.00-14011016050plain boreswivel castor235199620050greygreyyes300

230.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195220.01 to 320.00-14011016050plain boreswivel castor with brake235210520050natural whitenatural whiteyes300

272.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050plain boreswivel castor with brake235217820050greygreyyes300

197.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050roller bearingswivel castor235176720050natural whitenatural whiteyes300

243.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-1401108030roller bearingswivel castor with brake235220320050natural whitenatural whiteyes300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -25

Tech Support