Stainless Steel Swivel Castor, LEX-POBS Series (LEX-POBS 80XKF)

Stainless Steel Swivel Castor, LEX-POBS Series LEX-POBS 80XKF

Product Details:

Manufacturer part number: LEX-POBS 80XKF

Brand: BLICKLE

Price: 130.35

Delivery time: 7 Days


Technical Data:

Mounting Height H: 150 mm

Load Range: 80.01 to 140.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEX-POBS 80XKF

Part Number
LEX-POBS 80XKF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

130.35 €

1 7 Days 15080.01 to 140.001008512537Ball bearing (C)swivel castor1025608030140

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color blue Wheel body color black
Tread hydrolysis-resistant yes Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -25

This page is Stainless Steel Swivel Castor, LEX-POBS Series, part number LEX-POBS 80XKF.
You can find the detail information about specifications and dimensions on part number LEX-POBS 80XKF.

Variation of this product

Part Number
LEX-POBS 100XKA-FI
LEX-POBS 125XKA
LEX-POBS 125XKA-FI
LEX-POBS 160XKA
LEX-POBS 160XKA-FI
LEX-POBS 80XKF-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

162.23 €

1 7 Days 150140.01 to 220.001008512537Ball bearing (C)swivel castor with brake12580810038150

138.10 €

1 7 Days 150140.01 to 220.001008512537Ball bearing (C)swivel castor15080012540150

167.43 €

1 7 Days 150140.01 to 220.001008512537Ball bearing (C)swivel castor with brake15090012540150

250.95 €

1 23 Days 150220.01 to 320.0014011012537Ball bearing (CC)swivel castor195182016050300

291.65 €

1 7 Days 150220.01 to 320.0014011012537Ball bearing (CC)swivel castor with brake195219216050300

151.13 €

1 7 Days 19580.01 to 140.001008516050Ball bearing (C)swivel castor with brake1026628030140

Tech Support