Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEX-POEV 200XKA-1-FI-SG
Part Number
|
---|
LEX-POEV 200XKA-1-FI-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-staining | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307.30 € | 1 | 7 Days | 102 | 220.01 to 320.00 | 100 | 85 | 80 | 32 | Ball bearing (CC) | swivel castor with brake | 235 | 2452 | 200 | 50 | no | yes | -25 | 300 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Tread color | grey | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Swivel Castor, LEX-POEV Series, part number LEX-POEV 200XKA-1-FI-SG.
You can find the detail information about specifications and dimensions on part number LEX-POEV 200XKA-1-FI-SG.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Non-staining
Rustproof
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEX-POEV 100KAD-SG |
LEX-POEV 100XKA-FI-SG |
LEX-POEV 100XKA-SG |
LEX-POEV 200XKA-1-FI-SG-GKN |
LEX-POEV 200XKA-1-SG |
LEX-POEV 200XKA-1-SG-GKN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-staining | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.99 € | 1 | 5 Days | 195 | 140.01 to 220.00 | 100 | 85 | 160 | 50 | Ball bearing (C) | swivel castor | 125 | 658 | 100 | 32 | yes | no | -25 | 150 | ||
125.73 € | 1 | 23 Days | 195 | 140.01 to 220.00 | 100 | 85 | 160 | 50 | Ball bearing (CC) | swivel castor with brake | 125 | 824 | 100 | 32 | yes | yes | -20 | 150 | ||
106.93 € | 1 | 23 Days | 200 | 140.01 to 220.00 | 100 | 85 | 160 | 50 | Ball bearing (CC) | swivel castor | 125 | 705 | 100 | 32 | yes | yes | -20 | 150 | ||
327.05 € | 1 | 23 Days | 102 | 220.01 to 320.00 | 100 | 85 | 80 | 32 | Ball bearing (CC) | swivel castor with brake | 240 | 2491 | 200 | 50 | no | yes | -20 | 300 | ||
241.35 € | 1 | 7 Days | 102 | 220.01 to 320.00 | 100 | 85 | 80 | 32 | Ball bearing (CC) | swivel castor | 235 | 2053 | 200 | 50 | no | yes | -25 | 300 | ||
274.38 € | 1 | 23 Days | 102 | 220.01 to 320.00 | 100 | 85 | 80 | 32 | Ball bearing (CC) | swivel castor | 240 | 2047 | 200 | 50 | no | yes | -20 | 300 |