Stainless Steel Swivel Castor, LEX-POEV Series (Part Numbers)

Stainless Steel Swivel Castor, LEX-POEV Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, Non-Marking, Grey

Bracket: LEX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEX-POEV 80G-FI-SG
LEX-POEV 80G-SG
LEX-POEV 80KFD-FI-SG
LEX-POEV 80KFD-SG
LEX-POEV 80XKF-FI-SG
LEX-POEV 80XKF-SG
LEX-POEV 80XR-FI-SG
LEX-POEV 80XR-SG
LEX-POEV 100G-FI-SG
LEX-POEV 100G-SG
LEX-POEV 100KAD-FI-SG
LEX-POEV 100KAD-SG
LEX-POEV 100XKA-FI-SG
LEX-POEV 100XKA-SG
LEX-POEV 100XR-FI-SG
LEX-POEV 100XR-SG
LEX-POEV 125G-FI-SG
LEX-POEV 125G-SG
LEX-POEV 125KAD-FI-SG
LEX-POEV 125KAD-SG
LEX-POEV 125XKA-FI-SG
LEX-POEV 125XKA-FI-SG-GKN
LEX-POEV 125XKA-SG
LEX-POEV 125XKA-SG-GKN
LEX-POEV 125XR-FI-SG
LEX-POEV 125XR-SG
LEX-POEV 160KAD-1-FI-SG
LEX-POEV 160KAD-1-SG
LEX-POEV 160KAD-FI-SG
LEX-POEV 160KAD-IS-SG
LEX-POEV 160KAD-SG
LEX-POEV 160XKA-1-FI-SG
LEX-POEV 160XKA-1-FI-SG-GKN
LEX-POEV 160XKA-1-SG
LEX-POEV 160XKA-1-SG-GKN
LEX-POEV 160XKA-FI-SG
LEX-POEV 160XKA-FI-SG-GKN
LEX-POEV 160XKA-IS-SG
LEX-POEV 160XKA-IS-SG-GKN
LEX-POEV 160XKA-SG
LEX-POEV 160XKA-SG-GKN
LEX-POEV 160XR-1-FI-SG
LEX-POEV 160XR-1-SG
LEX-POEV 160XR-FI-SG
LEX-POEV 160XR-IS-SG
LEX-POEV 160XR-SG
LEX-POEV 200KAD-1-FI-SG
LEX-POEV 200KAD-1-SG
LEX-POEV 200KAD-FI-SG
LEX-POEV 200KAD-IS-SG
LEX-POEV 200KAD-SG
LEX-POEV 200XKA-1-FI-SG
LEX-POEV 200XKA-1-FI-SG-GKN
LEX-POEV 200XKA-1-SG
LEX-POEV 200XKA-1-SG-GKN
LEX-POEV 200XKA-FI-SG
LEX-POEV 200XKA-FI-SG-GKN
LEX-POEV 200XKA-IS-SG
LEX-POEV 200XKA-IS-SG-GKN
LEX-POEV 200XKA-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

93.98 €

1 5 Days 15080.01 to 140.001008512540plain boreswivel castor with brake1026258032yesyes-25140

73.39 €

1 7 Days 19580.01 to 140.001008516045plain boreswivel castor1025228032yesyes-25140

105.72 €

1 5 Days 19580.01 to 140.001008516045Ball bearing (C)swivel castor with brake1026768032yesno-25140

84.93 €

1 7 Days 19580.01 to 140.001008516045Ball bearing (C)swivel castor1025768032yesno-25140

122.67 €

1 23 Days 19580.01 to 140.001008516045Ball bearing (C)swivel castor with brake1026718032yesyes-20140

101.89 €

1 23 Days 19580.01 to 140.001008516045Ball bearing (C)swivel castor1025718032yesyes-20140

102.00 €

1 5 Days 19580.01 to 140.001008516045roller bearingswivel castor with brake1026638032yesyes-25140

81.38 €

1 7 Days 19580.01 to 140.001008516045roller bearingswivel castor1025648032yesyes-25140

98.05 €

1 5 Days 195140.01 to 220.001008516050plain boreswivel castor with brake12572410032yesyes-25150

79.42 €

1 7 Days 195140.01 to 220.001008516050plain boreswivel castor12561210032yesyes-25150

108.80 €

1 5 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor with brake12577210032yesno-25150

89.99 €

1 5 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor12565810032yesno-25150

125.73 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (CC)swivel castor with brake12582410032yesyes-20150

106.93 €

1 23 Days 200140.01 to 220.001008516050Ball bearing (CC)swivel castor12570510032yesyes-20150

107.12 €

1 5 Days 195140.01 to 220.001008516050roller bearingswivel castor with brake12578010032yesyes-25150

88.48 €

1 7 Days 200140.01 to 220.001008516050roller bearingswivel castor12566010032yesyes-25150

112.45 €

1 7 Days 195140.01 to 220.001008516050plain boreswivel castor with brake15086612537yesyes-25150

92.61 €

1 7 Days 200140.01 to 220.001008516050plain boreswivel castor15073812537yesyes-25150

122.25 €

1 5 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor with brake15091012537yesno-25150

102.25 €

1 5 Days 200140.01 to 220.001008516050Ball bearing (C)swivel castor15078212537yesno-25150

139.20 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor with brake15096412537yesyes-20150

164.55 €

1 23 Days 200140.01 to 220.001008516050Ball bearing (C)swivel castor with brake15097012537yesyes-20150

119.18 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor15083112537yesyes-20150

140.04 €

1 23 Days 195140.01 to 220.001008516050Ball bearing (C)swivel castor15080912537yesyes-20150

121.25 €

1 5 Days 195140.01 to 220.001008516050roller bearingswivel castor with brake15090612537yesyes-25150

101.40 €

1 7 Days 195140.01 to 220.001008516050roller bearingswivel castor15077612537yesyes-25150

244.12 €

1 7 Days 195220.01 to 320.001008516050Ball bearing (CC)swivel castor with brake195207216050yesno-25300

190.68 €

1 7 Days 235220.01 to 320.001008520050Ball bearing (CC)swivel castor195172816050yesno-25300

240.92 €

1 7 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor with brake195218416050yesno-25300

342.65 €

1 7 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor195235816050yesno-25300

200.23 €

1 7 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor195184216050yesno-25300

262.50 €

1 7 Days 235220.01 to 320.001008520050Ball bearing (CC)swivel castor with brake195214816050yesyes-25300

298.81 €

1 23 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor with brake200206416050yesyes-20300

209.07 €

1 7 Days 240220.01 to 320.001008520050Ball bearing (CC)swivel castor195169616050yesyes-25300

247.25 €

1 23 Days 235220.01 to 320.001008520050Ball bearing (CC)swivel castor200170716050yesyes-20300

259.32 €

1 7 Days 240220.01 to 320.0014011020050Ball bearing (CC)swivel castor with brake195217816050yesyes-25300

300.58 €

1 7 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor with brake200219016050yesyes-20300

361.05 €

1 7 Days 240220.01 to 320.0014011020050Ball bearing (CC)swivel castor195235516050yesyes-25300

393.08 €

1 23 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor200235216050yesyes-20300

218.62 €

1 7 Days 240220.01 to 320.0014011020050Ball bearing (CC)swivel castor195182816050yesyes-25300

250.65 €

1 23 Days 235220.01 to 320.0014011020050Ball bearing (CC)swivel castor200182016050yesyes-20300

242.03 €

1 7 Days 240220.01 to 320.001008520050roller bearingswivel castor with brake195199416050yesyes-25300

187.40 €

1 7 Days 235220.01 to 320.001008520050roller bearingswivel castor195165416050yesyes-25300

238.85 €

1 5 Days 235220.01 to 320.0014011020050roller bearingswivel castor with brake195213516050yesyes-25300

339.38 €

1 7 Days 235220.01 to 320.0014011020050roller bearingswivel castor195233816050yesyes-25300

196.95 €

1 7 Days 235220.01 to 320.0014011020050roller bearingswivel castor195176916050yesyes-25300

288.90 €

1 7 Days 235220.01 to 320.001008520050Ball bearing (CC)swivel castor with brake235245020050yesno-25300

222.96 €

1 7 Days 102220.01 to 320.00100858032Ball bearing (CC)swivel castor235203420050yesno-25300

274.65 €

1 7 Days 102220.01 to 320.001401108032Ball bearing (CC)swivel castor with brake235256820050yesno-25300

372.53 €

1 7 Days 102220.01 to 320.001401108032Ball bearing (CC)swivel castor235273520050yesno-25300

230.10 €

1 7 Days 102220.01 to 320.001401108032Ball bearing (CC)swivel castor235216220050yesno-25300

307.30 €

1 7 Days 102220.01 to 320.00100858032Ball bearing (CC)swivel castor with brake235245220050noyes-25300

327.05 €

1 23 Days 102220.01 to 320.00100858032Ball bearing (CC)swivel castor with brake240249120050noyes-20300

241.35 €

1 7 Days 102220.01 to 320.00100858032Ball bearing (CC)swivel castor235205320050noyes-25300

274.38 €

1 23 Days 102220.01 to 320.00100858032Ball bearing (CC)swivel castor240204720050noyes-20300

293.04 €

1 7 Days 125220.01 to 320.0014011010035Ball bearing (CC)swivel castor with brake235257020050noyes-25300

331.98 €

1 23 Days 125220.01 to 320.0014011010035Ball bearing (CC)swivel castor with brake240257620050noyes-20300

390.92 €

1 7 Days 125220.01 to 320.0014011010035Ball bearing (CC)swivel castor235269420050noyes-25300

418.46 €

1 23 Days 125220.01 to 320.0014011010035Ball bearing (CC)swivel castor240269520050noyes-20300

248.49 €

1 7 Days 125220.01 to 320.0014011010035Ball bearing (CC)swivel castor235215020050noyes-25300

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-marking yes Maximum temperature resistance(°C) 70

Tech Support