Wheel: POTHS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEX-POTHS 160XR
Part Number
|
---|
LEX-POTHS 160XR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.32 € | 1 | 7 Days | 150 | 220.01 to 320.00 | - | 140 | 110 | 125 | 32 | roller bearing | swivel castor | 195 | 1650 | 160 | 45 | -25 | 300 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 80 Shore A | Tread color | blue | Wheel body color | natural white |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Swivel Castor, LEX-POTHS Series, part number LEX-POTHS 160XR.
You can find the detail information about specifications and dimensions on part number LEX-POTHS 160XR.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEX-POTHS 100XKA-FI |
LEX-POTHS 100XR |
LEX-POTHS 100XR-FI |
LEX-POTHS 160XR-FI |
LEX-POTHS 160XR-IS |
LEX-POTHS 200G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.06 € | 1 | 7 Days | 235 | 140.01 to 220.00 | - | 100 | 85 | 200 | 50 | Ball bearing (C) | swivel castor with brake | 125 | 774 | 100 | 35 | -20 | 150 | ||
94.28 € | 1 | 7 Days | 235 | 140.01 to 220.00 | - | 100 | 85 | 200 | 50 | roller bearing | swivel castor | 125 | 670 | 100 | 35 | -25 | 150 | ||
112.90 € | 1 | 7 Days | 235 | 140.01 to 220.00 | - | 140 | 110 | 200 | 50 | roller bearing | swivel castor with brake | 195 | 782 | 100 | 35 | -25 | 150 | ||
257.22 € | 1 | 7 Days | 150 | 220.01 to 320.00 | - | 140 | 110 | 125 | 32 | roller bearing | swivel castor with brake | 195 | 1996 | 160 | 45 | -25 | 300 | ||
357.75 € | 1 | 7 Days | 150 | 220.01 to 320.00 | Conductivity | 140 | 110 | 125 | 32 | roller bearing | swivel castor | 195 | 2210 | 160 | 45 | -25 | 300 | ||
226.35 € | 1 | 7 Days | 150 | 220.01 to 320.00 | - | 140 | 110 | 125 | 32 | plain bore | swivel castor | 235 | 2053 | 200 | 50 | -25 | 300 |