Stainless Steel Swivel Castor, LEX-POTHS Series (LEX-POTHS 100G)

Stainless Steel Swivel Castor, LEX-POTHS Series LEX-POTHS 100G

Product Details:

Manufacturer part number: LEX-POTHS 100G

Brand: BLICKLE

Price: 88.82

Delivery time: 7 Days


Technical Data:

Mounting Height H: 195 mm

Load Range: 140.01 to 220.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEX-POTHS 100G

Part Number
LEX-POTHS 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

88.82 €

1 7 Days 195140.01 to 220.00-1008516045plain boreswivel castor12563210035-25150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Tread color blue Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 70

This page is Stainless Steel Swivel Castor, LEX-POTHS Series, part number LEX-POTHS 100G.
You can find the detail information about specifications and dimensions on part number LEX-POTHS 100G.

Variation of this product

Part Number
LEX-POTHS 100G-FI
LEX-POTHS 100XKA
LEX-POTHS 100XKA-FI
LEX-POTHS 100XR
LEX-POTHS 100XR-FI
LEX-POTHS 125G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

107.45 €

1 7 Days 195140.01 to 220.00-1008516045plain boreswivel castor with brake12574610035-25150

106.26 €

1 7 Days 235140.01 to 220.00-1008520050Ball bearing (C)swivel castor12566210035-20150

125.06 €

1 7 Days 235140.01 to 220.00-1008520050Ball bearing (C)swivel castor with brake12577410035-20150

94.28 €

1 7 Days 235140.01 to 220.00-1008520050roller bearingswivel castor12567010035-25150

112.90 €

1 7 Days 235140.01 to 220.00-14011020050roller bearingswivel castor with brake19578210035-25150

99.10 €

1 7 Days 235140.01 to 220.00-1008520050plain boreswivel castor15078212540-25150

Tech Support