Stainless Steel Swivel Castor, LEXR-PO Series

Stainless Steel Swivel Castor, LEXR-PO Series
Stainless Steel Swivel Castor, with Bolt Hole Fitting, Nylon Wheel

Bracket: LEXR series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • all parts including axle material are corrosion-resistant

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEXR-PO 75G
LEXR-PO 75G-FI
LEXR-PO 75XR
LEXR-PO 75XR-FI
LEXR-PO 80G
LEXR-PO 80G-ELS
LEXR-PO 80G-FI
LEXR-PO 80G-FI-ELS
LEXR-PO 80KAD
LEXR-PO 80KAD-FI
LEXR-PO 80XR
LEXR-PO 80XR-FI
LEXR-PO 100G
LEXR-PO 100G-ELS
LEXR-PO 100G-FI
LEXR-PO 100G-FI-ELS
LEXR-PO 100KAD
LEXR-PO 100KAD-FI
LEXR-PO 100XR
LEXR-PO 100XR-FI
LEXR-PO 125G
LEXR-PO 125G-ELS
LEXR-PO 125G-FI
LEXR-PO 125G-FI-ELS
LEXR-PO 125KAD
LEXR-PO 125KAD-FI
LEXR-PO 125XR
LEXR-PO 125XR-FI
LEXR-PO 150G
LEXR-PO 150G-ELS
LEXR-PO 150G-FI
LEXR-PO 150G-FI-ELS
LEXR-PO 150XR
LEXR-PO 150XR-FI
LEXR-PO 160G
LEXR-PO 160G-ELS
LEXR-PO 160G-FI
LEXR-PO 160G-FI-ELS
LEXR-PO 160XR
LEXR-PO 160XR-FI
LEXR-PO 200G
LEXR-PO 200G-ELS
LEXR-PO 200G-FI
LEXR-PO 200G-FI-ELS
LEXR-PO 200XR
LEXR-PO 200XR-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Rustproof Load capacity at 4 km/h
(kg)

64.57 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032plain boreswivel castor1004307532natural whitenatural whiteyes150

86.72 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537plain boreswivel castor with brake1005247532natural whitenatural whiteyes150

74.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537roller bearingswivel castor1004587532natural whitenatural whiteyes150

96.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537roller bearingswivel castor with brake1005587532natural whitenatural whiteyes150

65.57 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537plain boreswivel castor1024418032natural whitenatural whiteyes150

79.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537plain boreswivel castor1024388032greygreyyes150

87.72 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537plain boreswivel castor with brake1025418032natural whitenatural whiteyes150

101.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537plain boreswivel castor with brake1025438032greygreyyes150

73.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012537Ball bearing (C)swivel castor1024758032natural whitenatural whiteno150

95.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-7016050Ball bearing (C)swivel castor with brake1025718032natural whitenatural whiteno150

74.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-7016050roller bearingswivel castor1024658032natural whitenatural whiteyes150

96.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-7016050roller bearingswivel castor with brake1025688032natural whitenatural whiteyes150

72.37 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity7015050plain boreswivel castor12553810037natural whitenatural whiteyes150

87.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor12555610037greygreyyes150

91.34 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor with brake12564810037natural whitenatural whiteyes150

106.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-7016050plain boreswivel castor with brake12567010037greygreyyes150

79.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity7016050Ball bearing (C)swivel castor12556710037natural whitenatural whiteno150

98.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-7016050Ball bearing (C)swivel castor with brake12568010037natural whitenatural whiteno150

78.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity7016050roller bearingswivel castor12558010037natural whitenatural whiteyes150

97.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-7016050roller bearingswivel castor with brake12568810037natural whitenatural whiteyes150

79.80 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-7016050plain boreswivel castor15063812540natural whitenatural whiteyes150

98.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050plain boreswivel castor15067112540greygreyyes150

98.98 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity7020050plain boreswivel castor with brake15076012540natural whitenatural whiteyes150

117.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050plain boreswivel castor with brake15079912540greygreyyes150

88.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity7020050Ball bearing (C)swivel castor15065012540natural whitenatural whiteno150

108.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050Ball bearing (C)swivel castor with brake15079812540natural whitenatural whiteno150

87.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050roller bearingswivel castor15067812540natural whitenatural whiteyes150

107.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-707532roller bearingswivel castor with brake15080512540natural whitenatural whiteyes150

156.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-887532plain boreswivel castor190126715050natural whitenatural whiteyes300

184.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-887532plain boreswivel castor190134215050greygreyyes300

203.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-887532plain boreswivel castor with brake190163815050natural whitenatural whiteyes300

230.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor with brake190165415050greygreyyes300

170.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity888032roller bearingswivel castor190136015050natural whitenatural whiteyes300

216.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032roller bearingswivel castor with brake190173915050natural whitenatural whiteyes300

161.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity888032plain boreswivel castor195135016050natural whitenatural whiteyes300

191.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor195134016050greygreyyes300

207.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor with brake195171816050natural whitenatural whiteyes300

237.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor with brake195172016050greygreyyes300

175.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032roller bearingswivel castor195143416050natural whitenatural whiteyes300

222.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032roller bearingswivel castor with brake195180016050natural whitenatural whiteyes300

194.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor235158420050natural whitenatural whiteyes300

235.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor235158420050greygreyyes300

239.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor with brake235200520050natural whitenatural whiteyes300

281.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor with brake235200520050greygreyyes300

206.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032roller bearingswivel castor235168420050natural whitenatural whiteyes300

252.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032roller bearingswivel castor with brake235209920050natural whitenatural whiteyes300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

Tech Support