Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEXR-POEV 125KAD-SG
Part Number
|
---|
LEXR-POEV 125KAD-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-staining | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.36 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 70 | 80 | 32 | Ball bearing (C) | swivel castor | 150 | 726 | 125 | 37 | yes | no | -25 | 150 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 65 Shore A | Tread color | grey | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
This page is Stainless Steel Swivel Castor, LEXR-POEV Series, part number LEXR-POEV 125KAD-SG.
You can find the detail information about specifications and dimensions on part number LEXR-POEV 125KAD-SG.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Non-staining
Rustproof
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEXR-POEV 100KAD-SG |
LEXR-POEV 100XKA-FI-SG |
LEXR-POEV 100XKA-SG |
LEXR-POEV 125XKA-FI-SG |
LEXR-POEV 125XKA-SG |
LEXR-POEV 125XR-FI-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-staining | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.88 € | 1 | 7 Days | 235 | 140.01 to 220.00 | 70 | 200 | 50 | Ball bearing (C) | swivel castor | 125 | 608 | 100 | 32 | yes | no | -25 | 150 | ||
124.97 € | 1 | 23 Days | 235 | 140.01 to 220.00 | - | 200 | 50 | Ball bearing (CC) | swivel castor with brake | 125 | 770 | 100 | 32 | yes | yes | -25 | 150 | ||
105.84 € | 1 | 23 Days | 235 | 140.01 to 220.00 | - | 200 | 50 | Ball bearing (CC) | swivel castor | 125 | 650 | 100 | 32 | yes | yes | -25 | 150 | ||
137.66 € | 1 | 23 Days | 102 | 140.01 to 220.00 | - | 80 | 32 | Ball bearing (C) | swivel castor | 150 | 930 | 125 | 37 | yes | yes | -25 | 150 | ||
118.30 € | 1 | 23 Days | 102 | 140.01 to 220.00 | - | 80 | 32 | Ball bearing (C) | swivel castor | 150 | 784 | 125 | 37 | yes | yes | -25 | 150 | ||
119.72 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 70 | 80 | 32 | roller bearing | swivel castor with brake | 150 | 865 | 125 | 37 | yes | yes | -25 | 150 |