Wheel: POTHS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEXR-POTHS 160XK
Part Number
|
---|
LEXR-POTHS 160XK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260.91 € | 1 | 7 Days | 150 | 220.01 to 320.00 | Conductivity | 88 | 125 | 32 | Ball bearing | swivel castor | 195 | 1747 | 160 | 45 | -20 | 300 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 80 Shore A | Tread color | blue | Wheel body color | natural white |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Swivel Castor, LEXR-POTHS Series, part number LEXR-POTHS 160XK.
You can find the detail information about specifications and dimensions on part number LEXR-POTHS 160XK.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEXR-POTHS 100XKA-FI |
LEXR-POTHS 100XR |
LEXR-POTHS 100XR-FI |
LEXR-POTHS 160XK-FI |
LEXR-POTHS 160XR |
LEXR-POTHS 160XR-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.30 € | 1 | 7 Days | 235 | 140.01 to 220.00 | - | 70 | 200 | 50 | Ball bearing (C) | swivel castor with brake | 125 | 725 | 100 | 35 | -20 | 150 | ||
93.16 € | 1 | 7 Days | 235 | 140.01 to 220.00 | - | 70 | 200 | 50 | roller bearing | swivel castor | 125 | 613 | 100 | 35 | -25 | 150 | ||
112.13 € | 1 | 7 Days | 125 | 140.01 to 220.00 | - | 70 | 100 | 32 | roller bearing | swivel castor with brake | 125 | 727 | 100 | 35 | -25 | 150 | ||
306.23 € | 1 | 7 Days | 150 | 220.01 to 320.00 | - | 88 | 125 | 32 | Ball bearing | swivel castor with brake | 195 | 2088 | 160 | 45 | -20 | 300 | ||
214.98 € | 1 | 7 Days | 150 | 220.01 to 320.00 | Conductivity | 88 | 125 | 32 | roller bearing | swivel castor | 195 | 1562 | 160 | 45 | -25 | 300 | ||
261.50 € | 1 | 7 Days | 150 | 220.01 to 320.00 | - | 88 | 125 | 32 | roller bearing | swivel castor with brake | 195 | 1910 | 160 | 45 | -25 | 300 |