Stainless Steel Swivel Castor, LEXR-POTHS Series (LEXR-POTHS 100G)

Stainless Steel Swivel Castor, LEXR-POTHS Series LEXR-POTHS 100G

Product Details:

Manufacturer part number: LEXR-POTHS 100G

Brand: BLICKLE

Price: 87.71

Delivery time: 7 Days


Technical Data:

Mounting Height H: 235 mm

Load Range: 140.01 to 220.00 daN

Wheel Characteristics: -

Plate Length L: 70 mm

Wheel Dia. D: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEXR-POTHS 100G

Part Number
LEXR-POTHS 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

87.71 €

1 7 Days 235140.01 to 220.00-7020050plain boreswivel castor12557810035-25150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 80 Shore A Tread color blue Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 70

This page is Stainless Steel Swivel Castor, LEXR-POTHS Series, part number LEXR-POTHS 100G.
You can find the detail information about specifications and dimensions on part number LEXR-POTHS 100G.

Variation of this product

Part Number
LEXR-POTHS 100G-FI
LEXR-POTHS 100XKA
LEXR-POTHS 100XKA-FI
LEXR-POTHS 100XR
LEXR-POTHS 100XR-FI
LEXR-POTHS 125G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

106.68 €

1 7 Days 235140.01 to 220.00-7020050plain boreswivel castor with brake12569510035-25150

105.17 €

1 7 Days 235140.01 to 220.00-7020050Ball bearing (C)swivel castor12560910035-20150

124.30 €

1 7 Days 235140.01 to 220.00-7020050Ball bearing (C)swivel castor with brake12572510035-20150

93.16 €

1 7 Days 235140.01 to 220.00-7020050roller bearingswivel castor12561310035-25150

112.13 €

1 7 Days 125140.01 to 220.00-7010032roller bearingswivel castor with brake12572710035-25150

98.23 €

1 7 Days 125140.01 to 220.00Conductivity7010032plain boreswivel castor15074012540-25150

Tech Support