Stainless Steel Swivel Castor, LEXR-TPA Series (LEXR-TPA 127G)

Stainless Steel Swivel Castor, LEXR-TPA Series LEXR-TPA 127G

Product Details:

Manufacturer part number: LEXR-TPA 127G

Brand: BLICKLE

Price: 73.77

Delivery time: 7 Days


Technical Data:

Mounting Height H: 235 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: -

Plate Length L: 70 mm

Wheel Dia. D: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEXR-TPA 127G

Part Number
LEXR-TPA 127G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 4 km/h
(kg)

73.77 €

1 7 Days 23580.01 to 140.00-7020040plain boreswivel castor15059012532silver greyyes125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

This page is Stainless Steel Swivel Castor, LEXR-TPA Series, part number LEXR-TPA 127G.
You can find the detail information about specifications and dimensions on part number LEXR-TPA 127G.

Variation of this product

Part Number
LEXR-TPA 102G-FI-ELS
LEXR-TPA 102KFD
LEXR-TPA 102KFD-ELS
LEXR-TPA 127G-ELS
LEXR-TPA 127G-FI
LEXR-TPA 127G-FI-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 4 km/h
(kg)

94.35 €

1 7 Days 23535.01 to 80.00-7020040plain boreswivel castor with brake12564210032blackyes70

76.26 €

1 7 Days 23580.01 to 140.00Conductivity7020040Ball bearing (C)swivel castor12556910032silver greyno110

84.54 €

1 7 Days 23535.01 to 80.00-7020040Ball bearing (C)swivel castor12558110032blackno70

82.49 €

1 7 Days 10235.01 to 80.00-708032plain boreswivel castor15061212532blackyes80

92.95 €

1 7 Days 10280.01 to 140.00Conductivity708032plain boreswivel castor with brake15072612532silver greyyes125

101.67 €

1 7 Days 10235.01 to 80.00-708032plain boreswivel castor with brake15074712532blackyes80

Tech Support