Stainless Steel Swivel Castor, LEXZ-PO Series

Stainless Steel Swivel Castor, LEXZ-PO Series
Stainless Steel Swivel Castor, with Stem, Nylon Wheel

Bracket: LEXZ series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • stainless steel plug-in stem and central kingpin bolted and secured
  • all parts including axle material are corrosion-resistant

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEXZ-PO 75G
LEXZ-PO 75G-FI
LEXZ-PO 80G
LEXZ-PO 80G-ELS
LEXZ-PO 80G-FI
LEXZ-PO 80G-FI-ELS
LEXZ-PO 100G
LEXZ-PO 100G-ELS
LEXZ-PO 100G-FI
LEXZ-PO 100G-FI-ELS
LEXZ-PO 125G
LEXZ-PO 125G-ELS
LEXZ-PO 125G-FI
LEXZ-PO 125G-FI-ELS
LEXZ-PO 150G
LEXZ-PO 150G-ELS
LEXZ-PO 150G-FI
LEXZ-PO 150G-FI-ELS
LEXZ-PO 160G
LEXZ-PO 160G-ELS
LEXZ-PO 160G-FI
LEXZ-PO 160G-FI-ELS
LEXZ-PO 200G
LEXZ-PO 200G-ELS
LEXZ-PO 200G-FI
LEXZ-PO 200G-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Load capacity at 4 km/h
(kg)

87.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-16045swivel castor1005687532natural whitenatural white150

109.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-16045swivel castor with brake1006647532natural whitenatural white150

88.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-16045swivel castor1025698032natural whitenatural white150

101.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-16045swivel castor1025868032greygrey150

110.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-16045swivel castor with brake1026728032natural whitenatural white150

124.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-20050swivel castor with brake1026898032greygrey150

96.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity20050swivel castor12567210037natural whitenatural white150

111.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-7532swivel castor12567210037greygrey150

116.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-7532swivel castor with brake12578810037natural whitenatural white150

132.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-8032swivel castor with brake12580210037greygrey150

102.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity8032swivel castor15077112540natural whitenatural white150

121.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-8032swivel castor15080512540greygrey150

125.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity8032swivel castor with brake15090812540natural whitenatural white150

144.06 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-10035swivel castor with brake15093412540greygrey150

189.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-10035swivel castor190155315050natural whitenatural white300

217.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-10035swivel castor190162915050greygrey300

236.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-10035swivel castor with brake190192215050natural whitenatural white300

263.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-10035swivel castor with brake190199815050greygrey300

194.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-10035swivel castor195163816050natural whitenatural white300

224.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-12540swivel castor195173116050greygrey300

240.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-12540swivel castor with brake195201916050natural whitenatural white300

270.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-12540swivel castor with brake195211216050greygrey300

227.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-12540swivel castor235186320050natural whitenatural white300

268.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-12540swivel castor235212520050greygrey300

272.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-12540swivel castor with brake235229820050natural whitenatural white300

314.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195220.01 to 320.00-16045swivel castor with brake235233820050greygrey300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Suitable for autoclaves no Mounting type stem
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

Tech Support