Stainless Steel Swivel Castor, LEXZ-POTHS Series (LEXZ-POTHS 100G)

Stainless Steel Swivel Castor, LEXZ-POTHS Series LEXZ-POTHS 100G

Product Details:

Manufacturer part number: LEXZ-POTHS 100G

Brand: BLICKLE

Price: 111.65

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 235 mm

Load Range: 140.01 to 220.00 daN

Wheel Characteristics: -

Wheel Dia. D: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEXZ-POTHS 100G

Part Number
LEXZ-POTHS 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

111.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-20050plain boreswivel castor12569610035-25150

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type stem Tread and tyre hardness 80 Shore A
Tread color blue Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 70

This page is Stainless Steel Swivel Castor, LEXZ-POTHS Series, part number LEXZ-POTHS 100G.
You can find the detail information about specifications and dimensions on part number LEXZ-POTHS 100G.

Variation of this product

Part Number
LEXZ-POTHS 100G-FI
LEXZ-POTHS 100XKA
LEXZ-POTHS 100XKA-FI
LEXZ-POTHS 100XR
LEXZ-POTHS 100XR-FI
LEXZ-POTHS 125G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

132.25 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235140.01 to 220.00-20050plain boreswivel castor with brake12583410035-25150

129.08 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235140.01 to 220.00-20050Ball bearing (C)swivel castor12573510035-20150

149.87 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235140.01 to 220.00-20050Ball bearing (C)swivel castor with brake12585010035-25150

117.10 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235140.01 to 220.00-20050roller bearingswivel castor12574710035-25150

137.70 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.00-10037roller bearingswivel castor with brake12586610035-25150

120.95 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.00Conductivity10037plain boreswivel castor15084412540-25150

Tech Support